COMPANY HEADER
Print Back
Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)
Unit of Measure
1 

Item #

Item Name

Bushing Bore Range

Chain Pitch Size

Length Through Bore

Number of Teeth

00176304 N/A Tsubaki (UST) 42 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.0000 to 3.9375 in N/A 1-1/2 in N/A 2.5000 in N/A 42
00176542 N/A Tsubaki (UST) 70 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.9375 to 5.5000 in N/A 1-3/4 in N/A 5.1875 in N/A 70
00176547 N/A Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.9375 to 5.5000 in N/A 1-3/4 in N/A 5.1875 in N/A 80
00176561 N/A Tsubaki (UST) 13 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.8750 to 3.5000 in N/A 2 in N/A 1.6250 in N/A 13
00176717 N/A Tsubaki (UST) 35 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.4375 to 4.5000 in N/A 2 in N/A 3-3/16 in N/A 35
00176749 N/A Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket N/A 1.9375 to 5.5000 in N/A 2 in N/A 5.1875 in N/A 80
00174598 N/A Tsubaki (UST) 21 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 21
00174613 N/A Tsubaki (UST) 24 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 24
00174618 N/A Tsubaki (UST) 25 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 25
00174624 N/A Tsubaki (UST) 26 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 26
00174634 N/A Tsubaki (UST) 28 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.3750 to 1.2500 in N/A 3/8 in N/A 0.5625 in N/A 28
00174659 N/A Tsubaki (UST) 40 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 1.6875 in N/A 3/8 in N/A 0.8125 in N/A 40
00174676 N/A Tsubaki (UST) 48 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 1.6875 in N/A 3/8 in N/A 0.8125 in N/A 48
00174944 N/A Tsubaki (UST) 112 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 2.5000 in N/A 1/2 in N/A 1.2500 in N/A 112
00174927 N/A Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 2.5000 in N/A 1/2 in N/A 1.2500 in N/A 80
00174932 N/A Tsubaki (UST) 84 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 2.5000 in N/A 1/2 in N/A 1.2500 in N/A 84
00175312 N/A Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket N/A 0.5000 to 2.8125 in N/A 5/8 in N/A 1.2500 in N/A 80
Unit of Measure
1