Item # |
Item Name |
Bushing Bore Range |
Chain Pitch Size |
Length Through Bore |
Number of Teeth |
|---|---|---|---|---|---|
| 00189939 | N/A Tsubaki (UST) 28 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 28 |
| 00173899 | N/A Tsubaki (UST) 30 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 30 |
| 00173975 | N/A Tsubaki (UST) 80 Teeth TL Bushed Sprocket | N/A 0.9375 to 3.0000 in | N/A 1 in | N/A 2.0000 in | N/A 80 |