COMPANY HEADER
Print Back
Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket (00172995)
Unit of Measure
1 2 3 4 

Item #

Item Name

Bushing Bore Range

Chain Pitch Size

Length Through Bore

Number of Teeth

00174308 N/A Tsubaki (UST) 60 Teeth TL Bushed Sprocket N/A 1.1875 to 3.5000 in N/A 1-1/2 in N/A 3-1/2 in N/A 60
00174443 N/A Tsubaki (UST) 60 Teeth TL Bushed Sprocket N/A 1.4375 to 4.0000 in N/A 1-3/4 in N/A 4.0000 in N/A 60
00174449 N/A Tsubaki (UST) 70 Teeth TL Bushed Sprocket N/A 1.4375 to 4.0000 in N/A 1-3/4 in N/A 4.0000 in N/A 70
00180809 N/A Tsubaki (UST) 19 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 3/8 in N/A 0.8750 in N/A 19
00180819 N/A Tsubaki (UST) 21 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 3/8 in N/A 0.8750 in N/A 21
00180824 N/A Tsubaki (UST) 22 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 3/8 in N/A 1 in N/A 22
00172802 N/A Tsubaki (UST) 14 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 1/2 in N/A 0.8750 in N/A 14
00172816 N/A Tsubaki (UST) 15 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 1/2 in N/A 0.8750 in N/A 15
00172828 N/A Tsubaki (UST) 16 Teeth TL Bushed Sprocket N/A 0.5000 to 1.0000 in N/A 1/2 in N/A 0.8750 in N/A 16
00172839 N/A Tsubaki (UST) 17 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 1/2 in N/A 1 in N/A 17
00172851 N/A Tsubaki (UST) 18 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 1/2 in N/A 1 in N/A 18
00172864 N/A Tsubaki (UST) 19 Teeth TL Bushed Sprocket N/A 0.5000 to 1.2500 in N/A 1/2 in N/A 1 in N/A 19
00172875 N/A Tsubaki (UST) 20 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 20
00172887 N/A Tsubaki (UST) 21 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 21
00172898 N/A Tsubaki (UST) 22 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 22
00172912 N/A Tsubaki (UST) 23 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 23
00172923 N/A Tsubaki (UST) 24 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 24
00172934 N/A Tsubaki (UST) 25 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 25
00172945 N/A Tsubaki (UST) 26 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 26
00172956 N/A Tsubaki (UST) 28 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 28
00172968 N/A Tsubaki (UST) 30 Teeth TL Bushed Sprocket N/A 0.5000 to 1.6250 in N/A 1/2 in N/A 1 in N/A 30
00173041 N/A Tsubaki (UST) 70 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 1/2 in N/A 1.2500 in N/A 70
00173053 N/A Tsubaki (UST) 80 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 1/2 in N/A 1.2500 in N/A 80
00173059 N/A Tsubaki (UST) 84 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 1/2 in N/A 1.2500 in N/A 84
00173065 N/A Tsubaki (UST) 96 Teeth TL Bushed Sprocket N/A 0.5000 to 2.0000 in N/A 1/2 in N/A 1.2500 in N/A 96
Unit of Measure
1 2 3 4