Item # |
Item Name |
Bushing Bore Range |
Chain Pitch Size |
Length Through Bore |
Number of Teeth |
|---|---|---|---|---|---|
| 00173525 | N/A Tsubaki (UST) 22 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 3/4 in | N/A 1.2500 in | N/A 22 |
| 00173539 | N/A Tsubaki (UST) 23 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 3/4 in | N/A 1.2500 in | N/A 23 |
| 00173552 | N/A Tsubaki (UST) 24 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 3/4 in | N/A 1.2500 in | N/A 24 |
| 00173564 | N/A Tsubaki (UST) 25 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 3/4 in | N/A 1.2500 in | N/A 25 |
| 00173576 | N/A Tsubaki (UST) 26 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 3/4 in | N/A 1.2500 in | N/A 26 |
| 00173588 | N/A Tsubaki (UST) 28 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 3/4 in | N/A 1.2500 in | N/A 28 |
| 00173599 | N/A Tsubaki (UST) 30 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 3/4 in | N/A 1.2500 in | N/A 30 |
| 00173698 | N/A Tsubaki (UST) 10 Teeth TL Bushed Sprocket | N/A 0.5000 to 1.2500 in | N/A 1 in | N/A 1-1/2 in | N/A 10 |
| 00173712 | N/A Tsubaki (UST) 11 Teeth TL Bushed Sprocket | N/A 0.5000 to 1.2500 in | N/A 1 in | N/A 1-1/2 in | N/A 11 |
| 00173723 | N/A Tsubaki (UST) 12 Teeth TL Bushed Sprocket | N/A 0.5000 to 1.6250 in | N/A 1 in | N/A 1-1/2 in | N/A 12 |
| 00173735 | N/A Tsubaki (UST) 13 Teeth TL Bushed Sprocket | N/A 0.5000 to 1.6250 in | N/A 1 in | N/A 1-1/2 in | N/A 13 |
| 00173746 | N/A Tsubaki (UST) 14 Teeth TL Bushed Sprocket | N/A 0.5000 to 1.6250 in | N/A 1 in | N/A 1-1/2 in | N/A 14 |
| 00173759 | N/A Tsubaki (UST) 15 Teeth TL Bushed Sprocket | N/A 0.5000 to 1.6250 in | N/A 1 in | N/A 1-1/2 in | N/A 15 |
| 00173771 | N/A Tsubaki (UST) 16 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 1 in | N/A 1.2500 in | N/A 16 |
| 00173783 | N/A Tsubaki (UST) 17 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 1 in | N/A 1.2500 in | N/A 17 |
| 00173794 | N/A Tsubaki (UST) 18 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 1 in | N/A 1.2500 in | N/A 18 |
| 00173806 | N/A Tsubaki (UST) 19 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.0000 in | N/A 1 in | N/A 1.2500 in | N/A 19 |
| 00173820 | N/A Tsubaki (UST) 20 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 20 |
| 00173831 | N/A Tsubaki (UST) 21 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 21 |
| 00173842 | N/A Tsubaki (UST) 22 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 22 |
| 00173853 | N/A Tsubaki (UST) 23 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 23 |
| 00173866 | N/A Tsubaki (UST) 24 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 24 |
| 00173877 | N/A Tsubaki (UST) 25 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 25 |
| 00173888 | N/A Tsubaki (UST) 26 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 26 |
| 00173915 | N/A Tsubaki (UST) 27 Teeth TL Bushed Sprocket | N/A 0.5000 to 2.5000 in | N/A 1 in | N/A 1-3/4 in | N/A 27 |