Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
|---|---|---|---|---|---|
| 05189315 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
| 05189317 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter and 2.000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
| 05189319 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
| 05189321 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter and 2.500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.8750 in | N/A 1.6250 in | N/A 2-1/2 in | N/A 1/4-28 x 5/8 in |
| 05189323 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
| 06897363 | N/A Climax Metal 2.5000 Inch (in) Outside Diameter and 3.625 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.3750 in | N/A 2.50 in | N/A 3.6250 in | N/A 1/4-28 x 3/4 in |
| 04171559 | N/A Climax Metal 1.8750 Inch (in) Outside Diameter and 3.125 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.1250 in | N/A 1.8750 in | N/A 3.1250 in | N/A 1/4-28 x 5/8 in |
| 00950258 | N/A Climax Metal 0.6875 Inch (in) Outside Diameter and 1.125 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.2500 in | N/A 0.6875 in | N/A 1.1250 in | N/A 4-40 x 3/8 in |
| 00950298 | N/A Climax Metal 0.8750 Inch (in) Outside Diameter and 1.375 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.3750 in | N/A 0.8750 in | N/A 1.3750 in | N/A 6-32 x 3/8 in |
| 00950339 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter and 1.750 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
| 00950381 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter and 2.000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
| 00950409 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
| 00950451 | N/A Climax Metal 1.6250 Inch (in) Outside Diameter and 2.500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.8750 in | N/A 1.6250 in | N/A 2-1/2 in | N/A 1/4-28 x 5/8 in |
| 00950509 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
| 00950526 | N/A Climax Metal 2.0625 Inch (in) Outside Diameter and 3.250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.2500 in | N/A 2.0625 in | N/A 3.2500 in | N/A 1/4-28 x 3/4 in |
| 00950543 | N/A Climax Metal 2.2500 Inch (in) Outside Diameter and 3.50 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.3750 in | N/A 2.2500 in | N/A 3.5000 in | N/A 1/4-28 x 3/4 in |
| 00950559 | N/A Climax Metal 0.6875 Inch (in) Outside Diameter and 1.1250 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.2500 in | N/A 0.6875 in | N/A 1.1250 in | N/A 4-40 x 3/8 in |
| 00950574 | N/A Climax Metal 0.8750 Inch (in) Outside Diameter and 1.3750 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.3750 in | N/A 0.8750 in | N/A 1.3750 in | N/A 6-32 x 3/8 in |
| 00950591 | N/A Climax Metal 1.1250 Inch (in) Outside Diameter and 1.7500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.5000 in | N/A 1.1250 in | N/A 1.7500 in | N/A 8-32 x 1/2 in |
| 00950607 | N/A Climax Metal 1.3125 Inch (in) Outside Diameter and 2.0000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.6250 in | N/A 1.3125 in | N/A 2.0000 in | N/A 10-32 x 1/2 in |
| 00950630 | N/A Climax Metal 1.5000 Inch (in) Outside Diameter and 2.2500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 0.7500 in | N/A 1.50 in | N/A 2.2500 in | N/A 1/4-28 x 5/8 in |
| 00950645 | N/A Climax Metal 1.7500 Inch (in) Outside Diameter and 3.0000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.0000 in | N/A 1.75 in | N/A 3.0000 in | N/A 1/4-28 x 5/8 in |
| 00950660 | N/A Climax Metal 2.0625 Inch (in) Outside Diameter and 3.2500 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.2500 in | N/A 2.0625 in | N/A 3.2500 in | N/A 1/4-28 x 5/8 in |
| 06707756 | N/A Climax Metal 3.1250 Inch (in) Outside Diameter and 4.5000 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 1.7500 in | N/A 3.1250 in | N/A 4-1/2 in | N/A 3/8-24 x 1 in |
| 07034040 | N/A Climax Metal 3.3750 Inch (in) Outside Diameter and 4.875 Inch (in) Overall Length One-Piece Clamping Coupling | N/A 2.0000 in | N/A 3.3750 in | N/A 4.8750 in | N/A 3/8-24 x 1 in |