COMPANY HEADER
Print Back
INA (Schaeffler) Needle Roller/Axial Cylindrical Roller Bearings
Unit of Measure
1 2 3 

Item #

Item Name

Axial Dynamic Load Capacity

Axial Static Load Capacity

Bore Diameter

Outside Diameter

01616965 N/A INA (Schaeffler) ZARN Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 35000 lbf N/A 91000 lbf N/A 45 mm N/A 105 mm
02191207 N/A INA (Schaeffler) ZARF Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 23600 lbf N/A 59600 lbf N/A 35 mm N/A 110 mm
Unit of Measure
1 2 3