COMPANY HEADER
Print Back
INA (Schaeffler) Hex Head Crowned Cam Followers
Unit of Measure
1 2 3 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

00138237 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2900 lbf N/A 5200 lbf N/A 35 mm N/A 18 mm
00138229 N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2140 lbf N/A 3300 lbf N/A 30 mm N/A 14 mm
00139031 N/A INA (Schaeffler) 22 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 1000 lbf N/A 1170 lbf N/A 22 mm N/A 12 mm
02923903 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 15100 lbf N/A 20900 lbf N/A 80 mm N/A 35 mm
00138257 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 5100 lbf N/A 10800 lbf N/A 52 mm N/A 24 mm
00093746 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2180 lbf N/A 3150 lbf N/A 35 mm N/A 18 mm
00126647 N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 3600 lbf N/A 4100 lbf N/A 35 mm N/A 18 mm
02923937 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 9100 lbf N/A 11500 lbf N/A 62 mm N/A 28 mm
02689507 N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 10100 lbf N/A 13700 lbf N/A 72 mm N/A 28 mm
00126665 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 4150 lbf N/A 5100 lbf N/A 40 mm N/A 20 mm
00138219 N/A INA (Schaeffler) 22 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 1420 lbf N/A 2050 lbf N/A 22 mm N/A 12 mm
02417814 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 8900 lbf N/A 17300 lbf N/A 80 mm N/A 35 mm
00139040 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 6500 lbf N/A 8400 lbf N/A 52 mm N/A 24 mm
02967282 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 18800 N N/A 13200 N N/A 62 mm N/A 20.6 mm
02417790 N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 6000 lbf N/A 10700 lbf N/A 62 mm N/A 29 mm
01555453 N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 15100 lbf N/A 17800 lbf N/A 80 mm N/A 35 mm
02037987 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 6300 lbf N/A 7800 lbf N/A 47 mm N/A 24 mm
02364651 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 10000 N N/A 6300 N N/A 40 mm N/A 15.9 mm
00138850 N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 3800 lbf N/A 6400 lbf N/A 52 mm N/A 24 mm
00138250 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 4650 lbf N/A 9400 lbf N/A 47 mm N/A 24 mm
00124395 N/A INA (Schaeffler) 22 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 1000 lbf N/A 1170 lbf N/A 22 mm N/A 12 mm
00138848 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 3500 lbf N/A 5700 lbf N/A 47 mm N/A 24 mm
00138842 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2450 lbf N/A 3500 lbf N/A 40 mm N/A 20 mm
02113195 N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 2450 lbf N/A 3500 lbf N/A 40 mm N/A 20 mm
02954734 N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower N/A 6300 lbf N/A 5700 lbf N/A 47 mm N/A 24 mm
Unit of Measure
1 2 3