COMPANY HEADER
Print Back
PCI Procal Inc. CDCY Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller (04400358)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

09325115 N/A PCI Procal Inc. CTRY-R Series 9.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A 3.7560 in N/A 134600 lbf N/A 250000 lbf N/A 9.0000 in
09325122 N/A PCI Procal Inc. NCTRY Series 1.7500 Inch (in) Roller Diameter Crowned Yoke Roller N/A 0.5000 in N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in
01470904 N/A PCI Procal Inc. YCCF Series 7.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A 2.7500 in N/A 81860 lbf N/A 213860 lbf N/A 7.0000 in
Unit of Measure
1 2 3 4 5