COMPANY HEADER
Print Back
PCI Procal Inc. CDCY Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller (04400358)
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

07148639 N/A PCI Procal Inc. YCCF Series 16.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A 4.2550 in N/A 160480 lbf N/A 431130 lbf N/A 16.0000 in
07148640 N/A PCI Procal Inc. YCCF Series 18.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A 4.2550 in N/A 160480 lbf N/A 431130 lbf N/A 18.0000 in
07148641 N/A PCI Procal Inc. YCCF Series 20.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A 4.2550 in N/A 160480 lbf N/A 431130 lbf N/A 20.0000 in
07147133 N/A PCI Procal Inc. CDCY Series 2.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 12140 lbf N/A 15309 lbf N/A 2.0000 in
07147134 N/A PCI Procal Inc. CDCY Series 2.2500 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 12140 lbf N/A 15309 lbf N/A 2.2500 in
07147135 N/A PCI Procal Inc. CDCY Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 18592 lbf N/A 24279 lbf N/A 2.5000 in
07147136 N/A PCI Procal Inc. CDCY Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 18592 lbf N/A 24279 lbf N/A 2.7500 in
05911991 N/A PCI Procal Inc. CDCY Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 27600 lbf N/A 38000 lbf N/A 3.0000 in
09325034 N/A PCI Procal Inc. CDCY-R Series 5.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 71000 lbf N/A 104700 lbf N/A 5.0000 in
09325035 N/A PCI Procal Inc. CDCY-R Series 6.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 102000 lbf N/A 155500 lbf N/A 6.0000 in
04766609 N/A PCI Procal Inc. CDCY-R Series 7.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 132400 lbf N/A 204800 lbf N/A 7.0000 in
07147253 N/A PCI Procal Inc. CTRY Series 1.5000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 1683 lbf N/A 1147 lbf N/A 1.5000 in
07147254 N/A PCI Procal Inc. CTRY Series 1.7500 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 1683 lbf N/A 1147 lbf N/A 1.7500 in
07147260 N/A PCI Procal Inc. CTRY Series 2.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 3624 lbf N/A 2248 lbf N/A 2.0000 in
07147261 N/A PCI Procal Inc. CTRY Series 2.2500 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 3624 lbf N/A 2248 lbf N/A 2.2500 in
05648925 N/A PCI Procal Inc. CTRY Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 5390 lbf N/A 3507 lbf N/A 2.5000 in
07147263 N/A PCI Procal Inc. CTRY Series 2.5000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 10880 lbf N/A 7630 lbf N/A 2.5000 in
07147264 N/A PCI Procal Inc. CTRY Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 5390 lbf N/A 3507 lbf N/A 2.7500 in
07147265 N/A PCI Procal Inc. CTRY Series 2.7500 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 10880 lbf N/A 7630 lbf N/A 2.7500 in
07147268 N/A PCI Procal Inc. CTRY Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 6118 lbf N/A 4586 lbf N/A 3.0000 in
07147267 N/A PCI Procal Inc. CTRY Series 3.0000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 14300 lbf N/A 20000 lbf N/A 3.0000 in
07147270 N/A PCI Procal Inc. CTRY Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 6118 lbf N/A 4586 lbf N/A 3.2500 in
07147269 N/A PCI Procal Inc. CTRY Series 3.2500 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 14300 lbf N/A 20000 lbf N/A 3.2500 in
07147272 N/A PCI Procal Inc. CTRY Series 3.5000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 6483 lbf N/A 5216 lbf N/A 3.5000 in
07147271 N/A PCI Procal Inc. CTRY Series 3.5000 Inch (in) Roller Diameter Crowned Yoke Roller N/A N/A 17600 lbf N/A 27200 lbf N/A 3.5000 in
Unit of Measure
1 2 3 4 5