Item # |
Item Name |
Bore Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
|---|---|---|---|---|---|
| 09325070 | N/A PCI Procal Inc. PTRY-SS Series 3.2500 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 1.0000 in | N/A 14300 lbf | N/A 20000 lbf | N/A 3.2500 in |
| 09325053 | N/A PCI Procal Inc. PTRY-R Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 1.1250 in | N/A 6483 lbf | N/A 5216 lbf | N/A 3.5000 in |
| 09325071 | N/A PCI Procal Inc. PTRY-SS Series 3.5000 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 1.1250 in | N/A 6118 lbf | N/A 5171 lbf | N/A 3.5000 in |
| 09325055 | N/A PCI Procal Inc. PTRY-R Series 4.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 1.2500 in | N/A 6483 lbf | N/A 5216 lbf | N/A 4.0000 in |
| 03573343 | N/A PCI Procal Inc. PTRY-R Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 1.7500 in | N/A 35870 lbf | N/A 58400 lbf | N/A 5.0000 in |
| 07147734 | N/A PCI Procal Inc. PTRY-SS Series 5.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 1.7500 in | N/A 35870 lbf | N/A 58400 lbf | N/A 5.0000 in |
| 07147735 | N/A PCI Procal Inc. PTRY-SS Series 6.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 2.2500 in | N/A 35830 lbf | N/A 56200 lbf | N/A 6.0000 in |
| 09325058 | N/A PCI Procal Inc. PTRY-R Series 7.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 2.7500 in | N/A 42400 lbf | N/A 79800 lbf | N/A 7.0000 in |
| 09325059 | N/A PCI Procal Inc. PTRY-R Series 8.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 3.2560 in | N/A 83700 lbf | N/A 159800 lbf | N/A 8.0000 in |
| 09325060 | N/A PCI Procal Inc. PTRY-R Series 9.0000 Inch (in) Roller Diameter Cylindrical Yoke Roller | N/A 3.7560 in | N/A 134600 lbf | N/A 250000 lbf | N/A 9.0000 in |