Item # |
Item Name |
Axial Dynamic Load Capacity |
Axial Static Load Capacity |
Bore Diameter |
Closure Type |
|---|---|---|---|---|---|
| 00095841 | N/A RBC® SRF Series 0.75 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 4400 lbf | N/A 5900 lbf | N/A 0.75 in | N/A Single Sealed |
| 00095843 | N/A RBC® SRF Series 0.88 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 4700 lbf | N/A 6500 lbf | N/A 0.88 in | N/A Open |
| 00095845 | N/A RBC® SRF Series 0.88 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 2400 lbf | N/A 3000 lbf | N/A 0.88 in | N/A Double Sealed |
| 00095847 | N/A RBC® SRF Series 0.88 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 4700 lbf | N/A 6500 lbf | N/A 0.88 in | N/A Single Sealed |
| 00095854 | N/A RBC® SRF Series 1.38 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 8300 lbf | N/A 15700 lbf | N/A 1.38 in | N/A Open |
| 00095855 | N/A RBC® SRF Series 1.38 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 5100 lbf | N/A 8900 lbf | N/A 1.38 in | N/A Double Sealed |
| 00095857 | N/A RBC® SRF Series 1.5 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 11500 lbf | N/A 22800 lbf | N/A 1.5 in | N/A Open |
| 00095858 | N/A RBC® SRF Series 1.5 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 8000 lbf | N/A 15800 lbf | N/A 1.5 in | N/A Double Sealed |
| 00095860 | N/A RBC® SRF Series 1.63 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 9400 lbf | N/A 20700 lbf | N/A 1.63 in | N/A Open |
| 00095864 | N/A RBC® SRF Series 2.25 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 12700 lbf | N/A 26700 lbf | N/A 2.25 in | N/A Open |
| 00096346 | N/A RBC® Y Series 1 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 17000 lbf | N/A 49900 lbf | N/A 1 in | N/A Open |