COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

03735956 N/A NTN MR Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1314EL N/A 70 mm N/A 150 mm N/A 35 mm
03735984 N/A NTN MR Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1317EHL N/A 85 mm N/A 180 mm N/A 41 mm
03735994 N/A NTN MR Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1320EAL N/A 100 mm N/A 8.4680 in N/A 47 mm
04510659 N/A NTN MR Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR5207EL N/A 35 mm N/A 72 mm N/A 1.0625 in
02280838 N/A NTN MR Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR5209EL N/A 45 mm N/A 85 mm N/A 1.1875 in
03736074 N/A NTN MR Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR5211EAL N/A 55 mm N/A 3.9388 in N/A 1.3125 in
03736118 N/A NTN MR Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR5212EL N/A 60 mm N/A 110 mm N/A 1.4375 in
03736132 N/A NTN MR Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR5310EL N/A 50 mm N/A 110 mm N/A 1-3/4 in
03736134 N/A NTN MR Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR5311EL N/A 55 mm N/A 120 mm N/A 1.9375 in
04429400 N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR7308EAHL N/A 40 mm N/A 90 mm N/A 30 mm
03735869 N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MRB1308EL N/A 40 mm N/A 90 mm N/A 23 mm
03735867 N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MRB1308TV N/A 40 mm N/A 90 mm N/A 23 mm
03735976 N/A NTN MR Series 3.1464 Inch (in) Bore Diameter Cylindrical Roller Bearing N/A MRB1316EHL N/A 3.1464 in N/A 6.6929 in N/A 1.6000 in
03735685 N/A NTN MU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1014DAL N/A 70 mm N/A 4.3229 in N/A 20 mm
03735691 N/A NTN MU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1015DAHV N/A 75 mm N/A 4.5298 in N/A 20 mm
03735686 N/A NTN MU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1015DAV N/A 75 mm N/A 4.5298 in N/A 20 mm
03735688 N/A NTN MU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1015DCV N/A 75 mm N/A 115 mm N/A 20 mm
03735708 N/A NTN MU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1026DHL N/A 130 mm N/A 200 mm N/A 33 mm
03735739 N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1208DAL N/A 40 mm N/A 3.1510 in N/A 18 mm
03735763 N/A NTN MU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1211CHL N/A 55 mm N/A 100 mm N/A 21 mm
03735787 N/A NTN MU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1214DAL N/A 70 mm N/A 4.9236 in N/A 24 mm
03735794 N/A NTN MU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1215DAL N/A 75 mm N/A 5.1204 in N/A 0.9843 in
03735853 N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1307DV N/A 35 mm N/A 80 mm N/A 21 mm
03735870 N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1308CHL N/A 40 mm N/A 90 mm N/A 23 mm
03735888 N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1309CAHV N/A 45 mm N/A 3.9388 in N/A 25 mm
Unit of Measure
« 11 12 13 14 15 »