Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02748635 | N/A NTN NJ Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ220ET2 | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 00125251 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2210 | N/A 50 mm | N/A 90 mm | N/A 23 mm |
| 02288645 | N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2215 | N/A 75 mm | N/A 130 mm | N/A 31 mm |
| 06235592 | N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2216C3 | N/A 80 mm | N/A 140 mm | N/A 33 mm |
| 00070556 | N/A NTN NJ Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ222C3 | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 02288621 | N/A NTN NJ Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ228 | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 01447707 | N/A NTN NJ Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ230 | N/A 150 mm | N/A 270 mm | N/A 45 mm |
| 02280883 | N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2306G1C3 | N/A 30 mm | N/A 72 mm | N/A 27 mm |
| 02288648 | N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2308C3 | N/A 40 mm | N/A 90 mm | N/A 33 mm |
| 03851813 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2309C3 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 03648679 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2309EG1C4 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 02353214 | N/A NTN NJ Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ230C4 | N/A 150 mm | N/A 270 mm | N/A 45 mm |
| 06136544 | N/A NTN NJ Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ230G1C3 | N/A 150 mm | N/A 270 mm | N/A 45 mm |
| 04772964 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2310C3 | N/A 50 mm | N/A 110 mm | N/A 40 mm |
| 04749405 | N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2311C3 | N/A 55 mm | N/A 120 mm | N/A 43 mm |
| 04749406 | N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2312G1C3 | N/A 60 mm | N/A 130 mm | N/A 46 mm |
| 02288649 | N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2313 | N/A 65 mm | N/A 140 mm | N/A 48 mm |
| 03403103 | N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2316 | N/A 80 mm | N/A 170 mm | N/A 58 mm |
| 06251037 | N/A NTN NJ Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2317EG1C4 | N/A 85 mm | N/A 180 mm | N/A 60 mm |
| 05915925 | N/A NTN NJ Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2318EG1C3 | N/A 90 mm | N/A 190 mm | N/A 64 mm |
| 03184594 | N/A NTN NJ Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ232C3 | N/A 160 mm | N/A 290 mm | N/A 48 mm |
| 01447709 | N/A NTN NJ Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ232C4 | N/A 160 mm | N/A 290 mm | N/A 48 mm |
| 04784591 | N/A NTN NJ Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2334BHSGRCS1#01 | N/A 170 mm | N/A 360 mm | N/A 120 mm |
| 01447710 | N/A NTN NJ Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ236C4 | N/A 180 mm | N/A 320 mm | N/A 52 mm |
| 06104429 | N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ306EG1C3 | N/A 30 mm | N/A 72 mm | N/A 19 mm |