COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

06298287 N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ306ET2XC3 N/A 30 mm N/A 72 mm N/A 19 mm
06211841 N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ307 N/A 35 mm N/A 80 mm N/A 21 mm
01511061 N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ307EG1C3 N/A 35 mm N/A 80 mm N/A 21 mm
04736735 N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ308EG1C3 N/A 40 mm N/A 90 mm N/A 23 mm
02288622 N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ309 N/A 45 mm N/A 100 mm N/A 25 mm
01616963 N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ309EC3 N/A 45 mm N/A 100 mm N/A 25 mm
00070924 N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ309EG1C3 N/A 45 mm N/A 100 mm N/A 25 mm
06122289 N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ310EG1 N/A 50 mm N/A 110 mm N/A 27 mm
03080367 N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ310EG1C4 N/A 50 mm N/A 110 mm N/A 27 mm
03547026 N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ310ET2X N/A 50 mm N/A 110 mm N/A 27 mm
02282047 N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ310G1C3 N/A 50 mm N/A 110 mm N/A 27 mm
02288700 N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ311 N/A 55 mm N/A 120 mm N/A 29 mm
02784322 N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ311EC3 N/A 55 mm N/A 120 mm N/A 29 mm
01447713 N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ312EG1 N/A 60 mm N/A 130 mm N/A 31 mm
06040697 N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ312EG1C3 N/A 60 mm N/A 130 mm N/A 31 mm
02109067 N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ313 N/A 65 mm N/A 140 mm N/A 33 mm
04736736 N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ313EG1C3 N/A 65 mm N/A 140 mm N/A 33 mm
04670506 N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ313ET2XC4 N/A 65 mm N/A 140 mm N/A 33 mm
04544617 N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ315C3 N/A 75 mm N/A 160 mm N/A 37 mm
05498701 N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ315EG1C4 N/A 75 mm N/A 160 mm N/A 37 mm
00071294 N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ315G1C3 N/A 75 mm N/A 160 mm N/A 37 mm
02497288 N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ316EG1C3 N/A 80 mm N/A 170 mm N/A 39 mm
01447714 N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ316G1C3 N/A 80 mm N/A 170 mm N/A 39 mm
02288711 N/A NTN NJ Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ317 N/A 85 mm N/A 180 mm N/A 41 mm
03303670 N/A NTN NJ Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ317G1C3 N/A 85 mm N/A 180 mm N/A 41 mm
Unit of Measure
« 16 17 18 19 20 »