Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02300354 | N/A NTN NJ Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ319 | N/A 95 mm | N/A 200 mm | N/A 45 mm |
| 00141484 | N/A NTN NJ Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ320C3 | N/A 100 mm | N/A 215 mm | N/A 47 mm |
| 02288626 | N/A NTN NJ Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ321 | N/A 105 mm | N/A 225 mm | N/A 49 mm |
| 02288710 | N/A NTN NJ Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ322 | N/A 110 mm | N/A 240 mm | N/A 50 mm |
| 02616697 | N/A NTN NJ Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ322G1C3 | N/A 110 mm | N/A 240 mm | N/A 50 mm |
| 01447716 | N/A NTN NJ Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ326C4 | N/A 130 mm | N/A 280 mm | N/A 58 mm |
| 03760169 | N/A NTN NJ Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ326EG1C4 | N/A 130 mm | N/A 280 mm | N/A 58 mm |
| 00125126 | N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ408G1 | N/A 40 mm | N/A 110 mm | N/A 27 mm |
| 02466121 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ409 | N/A 45 mm | N/A 120 mm | N/A 29 mm |
| 03123795 | N/A NTN NJ Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ414C4 | N/A 70 mm | N/A 180 mm | N/A 42 mm |
| 03123797 | N/A NTN NJ Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ418C4 | N/A 90 mm | N/A 225 mm | N/A 54 mm |
| 05778205 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU1013 | N/A 65 mm | N/A 100 mm | N/A 18 mm |
| 05250932 | N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU1016 | N/A 80 mm | N/A 125 mm | N/A 22 mm |
| 04472901 | N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU1020G1C3 | N/A 100 mm | N/A 150 mm | N/A 24 mm |
| 02288652 | N/A NTN NU Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU1032 | N/A 160 mm | N/A 240 mm | N/A 38 mm |
| 04683985 | N/A NTN NU Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU1034C3 | N/A 170 mm | N/A 260 mm | N/A 42 mm |
| 01447719 | N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU204EG1 | N/A 20 mm | N/A 47 mm | N/A 14 mm |
| 01447718 | N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU204ET2X | N/A 20 mm | N/A 47 mm | N/A 14 mm |
| 06211829 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU205 | N/A 25 mm | N/A 52 mm | N/A 15 mm |
| 06298361 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU205EG1C3 | N/A 25 mm | N/A 52 mm | N/A 15 mm |
| 06254964 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU205ET2X | N/A 25 mm | N/A 52 mm | N/A 15 mm |
| 06211836 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU205G1C3 | N/A 25 mm | N/A 52 mm | N/A 15 mm |
| 06211828 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU206 | N/A 30 mm | N/A 62 mm | N/A 16 mm |
| 01447723 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU206EG1C3 | N/A 30 mm | N/A 62 mm | N/A 16 mm |
| 06197930 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU206ET2X | N/A 30 mm | N/A 62 mm | N/A 16 mm |