COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02288657 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2222 N/A 110 mm N/A 200 mm N/A 53 mm
03471731 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2222EG1C3 N/A 110 mm N/A 200 mm N/A 53 mm
06209609 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2224G1C3 N/A 120 mm N/A 215 mm N/A 58 mm
06085638 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU222EG1C3 N/A 110 mm N/A 200 mm N/A 38 mm
01447763 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU222G1 N/A 110 mm N/A 200 mm N/A 38 mm
04724916 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU224 N/A 120 mm N/A 215 mm N/A 40 mm
04429361 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU226EG1C3 N/A 130 mm N/A 230 mm N/A 40 mm
06211826 N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2305EG1 N/A 25 mm N/A 62 mm N/A 24 mm
06298410 N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2305ET2X N/A 25 mm N/A 62 mm N/A 24 mm
05072804 N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2307ET2XC3 N/A 35 mm N/A 80 mm N/A 31 mm
06357182 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2309 N/A 45 mm N/A 100 mm N/A 36 mm
06198585 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2309ET2XC3 N/A 45 mm N/A 100 mm N/A 36 mm
02064365 N/A NTN NU Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU230EG1 N/A 150 mm N/A 270 mm N/A 45 mm
02280851 N/A NTN NU Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU230EG1C3 N/A 150 mm N/A 270 mm N/A 45 mm
02288660 N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2312 N/A 60 mm N/A 130 mm N/A 46 mm
05074602 N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2313EG1C3 N/A 65 mm N/A 140 mm N/A 48 mm
04626070 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2315G1C3 N/A 75 mm N/A 160 mm N/A 55 mm
02288661 N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2316 N/A 80 mm N/A 170 mm N/A 58 mm
03236040 N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2316G1C3 N/A 80 mm N/A 170 mm N/A 58 mm
04499358 N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2317EG1C3 N/A 85 mm N/A 180 mm N/A 60 mm
05633607 N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2320C3 N/A 100 mm N/A 215 mm N/A 73 mm
02452355 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2326EG1C3 N/A 130 mm N/A 280 mm N/A 93 mm
04654216 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2326EG1C4 N/A 130 mm N/A 280 mm N/A 94 mm
02288651 N/A NTN NU Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU234C3 N/A 170 mm N/A 310 mm N/A 52 mm
01447768 N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU304ET2X N/A 20 mm N/A 52 mm N/A 15 mm
Unit of Measure
« 21 22 23 24 25 »