COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 26 27 28 29 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

01361171 N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU316EG1C3 N/A 80 mm N/A 170 mm N/A 39 mm
04300507 N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU317C3 N/A 85 mm N/A 180 mm N/A 41 mm
04731833 N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU317G1C3 N/A 85 mm N/A 180 mm N/A 41 mm
01447671 N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU318 N/A 90 mm N/A 190 mm N/A 43 mm
06129498 N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU318G1C3 N/A 90 mm N/A 190 mm N/A 43 mm
00071420 N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU318G1CM N/A 90 mm N/A 190 mm N/A 43 mm
02151574 N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU319EG1C3 N/A 95 mm N/A 200 mm N/A 45 mm
01447672 N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU319G1C3 N/A 95 mm N/A 200 mm N/A 45 mm
02970395 N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU320G1C3 N/A 100 mm N/A 215 mm N/A 47 mm
00071648 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU322EG1C3 N/A 110 mm N/A 240 mm N/A 50 mm
01447676 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU322G1 N/A 110 mm N/A 240 mm N/A 50 mm
04729742 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU322G1C3 N/A 110 mm N/A 240 mm N/A 50 mm
02280981 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU324EG1C3 N/A 120 mm N/A 260 mm N/A 55 mm
00071689 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU324G1 N/A 120 mm N/A 260 mm N/A 55 mm
03010177 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU324G1C3 N/A 120 mm N/A 260 mm N/A 55 mm
02288713 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU326 N/A 130 mm N/A 280 mm N/A 58 mm
02280809 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU326C3 N/A 130 mm N/A 280 mm N/A 58 mm
02514250 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU326EG1C3 N/A 130 mm N/A 280 mm N/A 58 mm
02243891 N/A NTN NU Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU332C3 N/A 160 mm N/A 340 mm N/A 68 mm
02165209 N/A NTN NU Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU336 N/A 180 mm N/A 380 mm N/A 75 mm
02109233 N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU408G1C3 N/A 40 mm N/A 110 mm N/A 27 mm
03942728 N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU414F1C4NA N/A 70 mm N/A 180 mm N/A 42 mm
02471816 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU424AC5 N/A 120 mm N/A 310 mm N/A 72 mm
02354758 N/A NTN TS3 Series 86 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A TS3-NU217V4 N/A 86 mm N/A 150 mm N/A 28 mm
06148516 N/A NTN TS3 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A TS3-NU2213G1C4P5 N/A 65 mm N/A 120 mm N/A 31 mm
Unit of Measure
« 26 27 28 29