Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02169408 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU318C3 | N/A 90 mm | N/A 190 mm | N/A 43 mm |
| 01369253 | N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ408 | N/A 40 mm | N/A 110 mm | N/A 27 mm |
| 02300286 | N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU322 | N/A 110 mm | N/A 240 mm | N/A 50 mm |
| 02680846 | N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU319C3 | N/A 95 mm | N/A 200 mm | N/A 45 mm |
| 00071413 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU318EG1C3 | N/A 90 mm | N/A 190 mm | N/A 43 mm |
| 05113035 | N/A NTN NNU Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NNU4938W33NAP5 | N/A 190 mm | N/A 260 mm | N/A 69 mm |
| 04435841 | N/A NTN MR Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MRD1205EAL | N/A 25 mm | N/A 2.0482 in | N/A 15 mm |
| 01491465 | N/A NTN NN30K Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3007KC1NAP4 | N/A 35 mm | N/A 62 mm | N/A 20 mm |
| 01447883 | N/A NTN MA Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5214EL | N/A 70 mm | N/A 125 mm | N/A 1.5625 in |
| 01491467 | N/A NTN NN30K Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3013KC1NAP5 | N/A 65 mm | N/A 100 mm | N/A 26 mm |
| 02438467 | N/A NTN MR Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1311EL | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 03735825 | N/A NTN MA Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA1214EL | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 02288703 | N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ306 | N/A 30 mm | N/A 72 mm | N/A 19 mm |
| 00072051 | N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU320C3 | N/A 100 mm | N/A 215 mm | N/A 47 mm |
| 03221354 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU310EG1C3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02280804 | N/A NTN N Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N319G1C3 | N/A 95 mm | N/A 200 mm | N/A 45 mm |
| 02300546 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU210C3 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 04892838 | N/A NTN NU Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU330C3 | N/A 150 mm | N/A 320 mm | N/A 65 mm |
| 03663318 | N/A NTN MU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1311UV | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02288623 | N/A NTN NU Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU328 | N/A 140 mm | N/A 300 mm | N/A 62 mm |
| 03270645 | N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU207EG1C3 | N/A 35 mm | N/A 72 mm | N/A 17 mm |
| 04435845 | N/A NTN NN30K Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3010KC9NAP4 | N/A 50 mm | N/A 80 mm | N/A 23 mm |
| 01447769 | N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU304EG1C3 | N/A 20 mm | N/A 52 mm | N/A 15 mm |
| 02280876 | N/A NTN NU Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU1028C3 | N/A 140 mm | N/A 210 mm | N/A 33 mm |
| 03123794 | N/A NTN NJ Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ319C4 | N/A 95 mm | N/A 200 mm | N/A 45 mm |