Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02681719 | N/A NTN NN30K Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3011KC1NAP4 | N/A 55 mm | N/A 90 mm | N/A 26 mm |
| 02722260 | N/A NTN MA Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5226EX | N/A 130 mm | N/A 230 mm | N/A 3.1250 in |
| 04435842 | N/A NTN MR Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR5306EL | N/A 30 mm | N/A 72 mm | N/A 23 mm |
| 00071228 | N/A NTN N Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N315C3 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 00070990 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU310G1C3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02288650 | N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU220 | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 00140860 | N/A NTN N Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N207 | N/A 35 mm | N/A 72 mm | N/A 17 mm |
| 01361169 | N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU314EG1C3 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 00072241 | N/A NTN NN Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NN3014KC1NAP4 | N/A 70 mm | N/A 110 mm | N/A 30 mm |
| 02280826 | N/A NTN MR Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1309EL | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 02288647 | N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2307 | N/A 35 mm | N/A 80 mm | N/A 31 mm |
| 02438466 | N/A NTN MR Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1310EL | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 00141627 | N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU216C3 | N/A 80 mm | N/A 140 mm | N/A 26 mm |
| 01447673 | N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU320 | N/A 100 mm | N/A 215 mm | N/A 47 mm |
| 01447745 | N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU208 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 02280820 | N/A NTN MA Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA1215EL | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 02288633 | N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1308TM | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 03226524 | N/A NTN N Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N228C3 | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 02165218 | N/A NTN N Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A N214 | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 02169404 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU309C3 | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 02151577 | N/A NTN MR Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1313EL | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 04351807 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1307DAV | N/A 35 mm | N/A 3.1510 in | N/A 21 mm |
| 02194237 | N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MUS1307UM | N/A 30 mm | N/A 80 mm | N/A 21 mm |
| 02194241 | N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MUS1308UM | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 02280793 | N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU226C3 | N/A 130 mm | N/A 230 mm | N/A 40 mm |