COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02288706 N/A NTN N Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N205 N/A 25 mm N/A 52 mm N/A 15 mm
01447668 N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU316G1 N/A 80 mm N/A 170 mm N/A 39 mm
02778851 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU309EG1C3 N/A 45 mm N/A 100 mm N/A 25 mm
03736140 N/A NTN MA Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5313EL N/A 65 mm N/A 140 mm N/A 2.3125 in
02354759 N/A NTN TS2 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A TS2-NU326CL1BCS186 N/A 130 mm N/A 280 mm N/A 58 mm
00141066 N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU314C3 N/A 70 mm N/A 150 mm N/A 35 mm
04251984 N/A NTN NN30K Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3032KC1NAP4 N/A 160 mm N/A 240 mm N/A 60 mm
02280839 N/A NTN MA Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5212EL N/A 60 mm N/A 110 mm N/A 1.4375 in
02288783 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2224C3 N/A 120 mm N/A 215 mm N/A 58 mm
01361170 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU315EG1C3 N/A 75 mm N/A 160 mm N/A 37 mm
03735773 N/A NTN MU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1212DAV N/A 60 mm N/A 4.3229 in N/A 22 mm
00072037 N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU320EG1C3 N/A 100 mm N/A 215 mm N/A 47 mm
03735883 N/A NTN MR Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1309EHL N/A 45 mm N/A 100 mm N/A 25 mm
02357584 N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ315C4 N/A 75 mm N/A 160 mm N/A 37 mm
06247633 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU209C3 N/A 45 mm N/A 85 mm N/A 19 mm
01447683 N/A NTN N Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N222G1C3 N/A 110 mm N/A 200 mm N/A 38 mm
04510999 N/A NTN MA Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1205EL N/A 25 mm N/A 52 mm N/A 15 mm
03735761 N/A NTN MA Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1211GEL N/A 55 mm N/A 100 mm N/A 21 mm
03735771 N/A NTN MA Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1212EHL N/A 60 mm N/A 110 mm N/A 22 mm
03735804 N/A NTN MA Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1217EL N/A 85 mm N/A 150 mm N/A 28 mm
03735830 N/A NTN MA Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1304EL N/A 20 mm N/A 52 mm N/A 15 mm
02288632 N/A NTN MA Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1308TV N/A 40 mm N/A 90 mm N/A 23 mm
03735886 N/A NTN MA Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1309GEL N/A 45 mm N/A 100 mm N/A 25 mm
03735910 N/A NTN MA Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1311EL N/A 55 mm N/A 120 mm N/A 29 mm
03735933 N/A NTN MA Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1312EHL N/A 60 mm N/A 130 mm N/A 31 mm
Unit of Measure
« 11 12 13 14 15 »