Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02280830 | N/A NTN MA Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA1313EL | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 03735950 | N/A NTN MA Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA1314EL | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 02280832 | N/A NTN MA Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5205EL | N/A 25 mm | N/A 52 mm | N/A 0.8125 in |
| 03736045 | N/A NTN MA Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5206EL | N/A 30 mm | N/A 62 mm | N/A 0.9375 in |
| 02194243 | N/A NTN MA Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5211EL | N/A 55 mm | N/A 100 mm | N/A 1.3125 in |
| 06325435 | N/A NTN MA Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5216EX | N/A 80 mm | N/A 140 mm | N/A 1-3/4 in |
| 04670502 | N/A NTN MA Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5217EX | N/A 85 mm | N/A 150 mm | N/A 1.9370 in |
| 06234384 | N/A NTN MA Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5218EX | N/A 90 mm | N/A 160 mm | N/A 2.0625 in |
| 03736097 | N/A NTN MA Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5222EL | N/A 110 mm | N/A 200 mm | N/A 2.7500 in |
| 04249233 | N/A NTN MA Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5230EX | N/A 150 mm | N/A 270 mm | N/A 3.5000 in |
| 03736125 | N/A NTN MA Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5308EL | N/A 40 mm | N/A 90 mm | N/A 1.4375 in |
| 02282035 | N/A NTN MA Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5310EL | N/A 50 mm | N/A 110 mm | N/A 1-3/4 in |
| 03736138 | N/A NTN MA Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MA5312EHL | N/A 60 mm | N/A 130 mm | N/A 2.1250 in |
| 03735682 | N/A NTN MR Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1014EAHL | N/A 70 mm | N/A 110 mm | N/A 20 mm |
| 03735762 | N/A NTN MR Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1211EAL | N/A 55 mm | N/A 3.9388 in | N/A 21 mm |
| 03735784 | N/A NTN MR Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1214EL | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 03735791 | N/A NTN MR Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1215EL | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 04670503 | N/A NTN MR Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1216EX | N/A 80 mm | N/A 140 mm | N/A 26 mm |
| 02282036 | N/A NTN MR Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1218EL | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 03735821 | N/A NTN MR Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1220EAL | N/A 100 mm | N/A 7.0894 in | N/A 34 mm |
| 04822047 | N/A NTN MR Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1307TV | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 03735865 | N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1308EHL | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 03735915 | N/A NTN MR Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1311EAHL | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 03735942 | N/A NTN MR Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1313EAHL | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 03735953 | N/A NTN MR Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1314EHL | N/A 70 mm | N/A 150 mm | N/A 35 mm |