Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 03735956 | N/A NTN MR Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1314EL | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 03735984 | N/A NTN MR Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1317EHL | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 03735994 | N/A NTN MR Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR1320EAL | N/A 100 mm | N/A 8.4680 in | N/A 47 mm |
| 04510659 | N/A NTN MR Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR5207EL | N/A 35 mm | N/A 72 mm | N/A 1.0625 in |
| 02280838 | N/A NTN MR Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR5209EL | N/A 45 mm | N/A 85 mm | N/A 1.1875 in |
| 03736074 | N/A NTN MR Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR5211EAL | N/A 55 mm | N/A 3.9388 in | N/A 1.3125 in |
| 03736118 | N/A NTN MR Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR5212EL | N/A 60 mm | N/A 110 mm | N/A 1.4375 in |
| 03736132 | N/A NTN MR Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR5310EL | N/A 50 mm | N/A 110 mm | N/A 1-3/4 in |
| 03736134 | N/A NTN MR Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR5311EL | N/A 55 mm | N/A 120 mm | N/A 1.9375 in |
| 04429400 | N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MR7308EAHL | N/A 40 mm | N/A 90 mm | N/A 30 mm |
| 03735869 | N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MRB1308EL | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 03735867 | N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MRB1308TV | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 03735976 | N/A NTN MR Series 3.1464 Inch (in) Bore Diameter Cylindrical Roller Bearing | N/A MRB1316EHL | N/A 3.1464 in | N/A 6.6929 in | N/A 1.6000 in |
| 03735685 | N/A NTN MU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1014DAL | N/A 70 mm | N/A 4.3229 in | N/A 20 mm |
| 03735691 | N/A NTN MU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1015DAHV | N/A 75 mm | N/A 4.5298 in | N/A 20 mm |
| 03735686 | N/A NTN MU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1015DAV | N/A 75 mm | N/A 4.5298 in | N/A 20 mm |
| 03735688 | N/A NTN MU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1015DCV | N/A 75 mm | N/A 115 mm | N/A 20 mm |
| 03735708 | N/A NTN MU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1026DHL | N/A 130 mm | N/A 200 mm | N/A 33 mm |
| 03735739 | N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1208DAL | N/A 40 mm | N/A 3.1510 in | N/A 18 mm |
| 03735763 | N/A NTN MU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1211CHL | N/A 55 mm | N/A 100 mm | N/A 21 mm |
| 03735787 | N/A NTN MU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1214DAL | N/A 70 mm | N/A 4.9236 in | N/A 24 mm |
| 03735794 | N/A NTN MU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1215DAL | N/A 75 mm | N/A 5.1204 in | N/A 0.9843 in |
| 03735853 | N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1307DV | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 03735870 | N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1308CHL | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 03735888 | N/A NTN MU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A MU1309CAHV | N/A 45 mm | N/A 3.9388 in | N/A 25 mm |