Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 03527440 | N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ1007G1C4 | N/A 35 mm | N/A 62 mm | N/A 14 mm |
| 02288642 | N/A NTN NJ Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ204ET2X | N/A 20 mm | N/A 47 mm | N/A 14 mm |
| 04723275 | N/A NTN NJ Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ205ET2XC3 | N/A 25 mm | N/A 52 mm | N/A 15 mm |
| 02282041 | N/A NTN NJ Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ205ET2XC4 | N/A 25 mm | N/A 52 mm | N/A 15 mm |
| 06232637 | N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ208 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 05810350 | N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ208ET2X | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 00137182 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ209EG1C3 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 06211835 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ210 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 06298214 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ210EG1C3 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 06255083 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ210ET2X | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 06211834 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ210G1C3 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 01447699 | N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ211 | N/A 55 mm | N/A 100 mm | N/A 21 mm |
| 03389618 | N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ211ET2XC3 | N/A 55 mm | N/A 100 mm | N/A 21 mm |
| 04653028 | N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ212G1C3 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 06211823 | N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ215 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 06298263 | N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ215EG1C3 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 06255101 | N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ215ET2 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 00124989 | N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ216 | N/A 80 mm | N/A 140 mm | N/A 26 mm |
| 05860306 | N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ216C3 | N/A 80 mm | N/A 140 mm | N/A 26 mm |
| 03720207 | N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ216ET2 | N/A 80 mm | N/A 140 mm | N/A 26 mm |
| 03889399 | N/A NTN NJ Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ218 | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 01447706 | N/A NTN NJ Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ218G1 | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 03544015 | N/A NTN NJ Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ219 | N/A 95 mm | N/A 170 mm | N/A 32 mm |
| 04656754 | N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2206EG1C4 | N/A 30 mm | N/A 62 mm | N/A 20 mm |
| 04683981 | N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ2207ET2XC3 | N/A 35 mm | N/A 72 mm | N/A 23 mm |