COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

03735732 N/A NTN MA Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1208EL N/A 40 mm N/A 80 mm N/A 18 mm
02778234 N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU216C2P6 N/A 80 mm N/A 140 mm N/A 26 mm
01447882 N/A NTN MA Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5213EL N/A 65 mm N/A 120 mm N/A 1-1/2 in
03535354 N/A NTN MR Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1209EL N/A 45 mm N/A 85 mm N/A 19 mm
02194272 N/A NTN MR Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1212EL N/A 60 mm N/A 110 mm N/A 22 mm
01511252 N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU205ET2XC3 N/A 25 mm N/A 52 mm N/A 15 mm
02288643 N/A NTN NJ Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ304 N/A 20 mm N/A 52 mm N/A 15 mm
03547259 N/A NTN NU Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU238EG1C3 N/A 190 mm N/A 340 mm N/A 55 mm
01447765 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU226 N/A 130 mm N/A 230 mm N/A 40 mm
00141606 N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU212 N/A 60 mm N/A 110 mm N/A 22 mm
01447702 N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ213G1C3 N/A 65 mm N/A 120 mm N/A 23 mm
03736115 N/A NTN MA Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5213EX N/A 65 mm N/A 120 mm N/A 1-1/2 in
01447658 N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU308 N/A 40 mm N/A 90 mm N/A 23 mm
03736050 N/A NTN MA Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5207EL N/A 35 mm N/A 72 mm N/A 1.0625 in
03735844 N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MUF1306UV N/A 30 mm N/A 72 mm N/A 19 mm
04787405 N/A NTN NJ Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ414C3 N/A 70 mm N/A 180 mm N/A 42 mm
02288701 N/A NTN NJ Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ314 N/A 70 mm N/A 150 mm N/A 35 mm
01447887 N/A NTN MA Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5219EL N/A 95 mm N/A 170 mm N/A 2.1875 in
03077156 N/A NTN NN30K Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3009KC1NAP4 N/A 45 mm N/A 75 mm N/A 23 mm
02089528 N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU406 N/A 30 mm N/A 90 mm N/A 23 mm
01447666 N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU313G1C3 N/A 65 mm N/A 140 mm N/A 33 mm
03454778 N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU208C3 N/A 40 mm N/A 80 mm N/A 18 mm
02737425 N/A NTN MA Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5224EX N/A 120 mm N/A 215 mm N/A 3 in
00070201 N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU214G1C3 N/A 70 mm N/A 125 mm N/A 24 mm
04404530 N/A NTN NU Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2224EG1C3 N/A 120 mm N/A 215 mm N/A 58 mm
Unit of Measure
 1 2 3 4 5 »