Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06298287 | N/A NTN NJ Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ306ET2XC3 | N/A 30 mm | N/A 72 mm | N/A 19 mm |
| 06211841 | N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ307 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 01511061 | N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ307EG1C3 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 04736735 | N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ308EG1C3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 02288622 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ309 | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 01616963 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ309EC3 | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 00070924 | N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ309EG1C3 | N/A 45 mm | N/A 100 mm | N/A 25 mm |
| 06122289 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ310EG1 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 03080367 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ310EG1C4 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 03547026 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ310ET2X | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02282047 | N/A NTN NJ Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ310G1C3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02288700 | N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ311 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02784322 | N/A NTN NJ Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ311EC3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 01447713 | N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ312EG1 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 06040697 | N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ312EG1C3 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02109067 | N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ313 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 04736736 | N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ313EG1C3 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 04670506 | N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ313ET2XC4 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 04544617 | N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ315C3 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 05498701 | N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ315EG1C4 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 00071294 | N/A NTN NJ Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ315G1C3 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 02497288 | N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ316EG1C3 | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 01447714 | N/A NTN NJ Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ316G1C3 | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 02288711 | N/A NTN NJ Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ317 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 03303670 | N/A NTN NJ Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NJ317G1C3 | N/A 85 mm | N/A 180 mm | N/A 41 mm |