COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02300354 N/A NTN NJ Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ319 N/A 95 mm N/A 200 mm N/A 45 mm
00141484 N/A NTN NJ Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ320C3 N/A 100 mm N/A 215 mm N/A 47 mm
02288626 N/A NTN NJ Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ321 N/A 105 mm N/A 225 mm N/A 49 mm
02288710 N/A NTN NJ Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ322 N/A 110 mm N/A 240 mm N/A 50 mm
02616697 N/A NTN NJ Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ322G1C3 N/A 110 mm N/A 240 mm N/A 50 mm
01447716 N/A NTN NJ Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ326C4 N/A 130 mm N/A 280 mm N/A 58 mm
03760169 N/A NTN NJ Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ326EG1C4 N/A 130 mm N/A 280 mm N/A 58 mm
00125126 N/A NTN NJ Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ408G1 N/A 40 mm N/A 110 mm N/A 27 mm
02466121 N/A NTN NJ Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ409 N/A 45 mm N/A 120 mm N/A 29 mm
03123795 N/A NTN NJ Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ414C4 N/A 70 mm N/A 180 mm N/A 42 mm
03123797 N/A NTN NJ Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ418C4 N/A 90 mm N/A 225 mm N/A 54 mm
05778205 N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU1013 N/A 65 mm N/A 100 mm N/A 18 mm
05250932 N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU1016 N/A 80 mm N/A 125 mm N/A 22 mm
04472901 N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU1020G1C3 N/A 100 mm N/A 150 mm N/A 24 mm
02288652 N/A NTN NU Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU1032 N/A 160 mm N/A 240 mm N/A 38 mm
04683985 N/A NTN NU Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU1034C3 N/A 170 mm N/A 260 mm N/A 42 mm
01447719 N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU204EG1 N/A 20 mm N/A 47 mm N/A 14 mm
01447718 N/A NTN NU Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU204ET2X N/A 20 mm N/A 47 mm N/A 14 mm
06211829 N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU205 N/A 25 mm N/A 52 mm N/A 15 mm
06298361 N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU205EG1C3 N/A 25 mm N/A 52 mm N/A 15 mm
06254964 N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU205ET2X N/A 25 mm N/A 52 mm N/A 15 mm
06211836 N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU205G1C3 N/A 25 mm N/A 52 mm N/A 15 mm
06211828 N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU206 N/A 30 mm N/A 62 mm N/A 16 mm
01447723 N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU206EG1C3 N/A 30 mm N/A 62 mm N/A 16 mm
06197930 N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU206ET2X N/A 30 mm N/A 62 mm N/A 16 mm
Unit of Measure
« 21 22 23 24 25 »