Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 01447744 | N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU207EG1 | N/A 35 mm | N/A 72 mm | N/A 17 mm |
| 00125745 | N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU207ET2X | N/A 35 mm | N/A 72 mm | N/A 17 mm |
| 06252167 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU209EG1C3 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 06062781 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU209ET2XC3 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 01447747 | N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU209G1C3 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 06195207 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU210ET2XC3 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 01447750 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU210G1 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 01447751 | N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU211 | N/A 55 mm | N/A 100 mm | N/A 21 mm |
| 02151575 | N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU211EG1C3 | N/A 55 mm | N/A 100 mm | N/A 21 mm |
| 01447752 | N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU211G1 | N/A 55 mm | N/A 100 mm | N/A 21 mm |
| 02300527 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU212EG1 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 06166929 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU212EG1C3 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 03215845 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU212ET2X | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 04670507 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU212ET2XC3 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 02710764 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU212G1C3P5 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 06098984 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU213EG1C3 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 03725057 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU213ET2 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 03933899 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU213ET2C3 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 01447754 | N/A NTN NU Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU213G1 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 02300265 | N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU214 | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 05994962 | N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU214ET2C3 | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 06084771 | N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU214G1C4 | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 03231565 | N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU215ET2XC3 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 02300266 | N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU216ET2 | N/A 80 mm | N/A 140 mm | N/A 26 mm |
| 01447757 | N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU216G1C3 | N/A 80 mm | N/A 140 mm | N/A 26 mm |