Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06252847 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU217 | N/A 85 mm | N/A 150 mm | N/A 28 mm |
| 01447760 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU217G1 | N/A 85 mm | N/A 150 mm | N/A 28 mm |
| 06211827 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU218 | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 06255103 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU218ET2X | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 01452697 | N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU219 | N/A 95 mm | N/A 170 mm | N/A 32 mm |
| 02165215 | N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU219C3 | N/A 95 mm | N/A 170 mm | N/A 32 mm |
| 03944299 | N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU219ET2X | N/A 95 mm | N/A 170 mm | N/A 32 mm |
| 06211840 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2205 | N/A 25 mm | N/A 52 mm | N/A 18 mm |
| 06298401 | N/A NTN NU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2205ET2X | N/A 25 mm | N/A 52 mm | N/A 18 mm |
| 04510697 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2206E | N/A 30 mm | N/A 62 mm | N/A 20 mm |
| 02109033 | N/A NTN NU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2206ET2X | N/A 30 mm | N/A 62 mm | N/A 20 mm |
| 02280844 | N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2207ET2X | N/A 35 mm | N/A 72 mm | N/A 23 mm |
| 05995332 | N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU220EG1C3 | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 00070430 | N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU220G1C3 | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 01478985 | N/A NTN NU Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU221 | N/A 105 mm | N/A 190 mm | N/A 36 mm |
| 02109034 | N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2210 | N/A 50 mm | N/A 90 mm | N/A 23 mm |
| 02707040 | N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2211ET2X | N/A 55 mm | N/A 100 mm | N/A 25 mm |
| 02288653 | N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2212 | N/A 60 mm | N/A 110 mm | N/A 28 mm |
| 00126378 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2217 | N/A 85 mm | N/A 150 mm | N/A 36 mm |
| 05909837 | N/A NTN NU Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2217ET2XC3 | N/A 85 mm | N/A 150 mm | N/A 36 mm |
| 02109036 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2218 | N/A 90 mm | N/A 160 mm | N/A 40 mm |
| 02896619 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2218C3 | N/A 90 mm | N/A 160 mm | N/A 40 mm |
| 06209608 | N/A NTN NU Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2218G1C3 | N/A 90 mm | N/A 160 mm | N/A 40 mm |
| 02288655 | N/A NTN NU Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU2219 | N/A 95 mm | N/A 170 mm | N/A 43 mm |
| 04476305 | N/A NTN NU Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A NU221G1C3 | N/A 105 mm | N/A 190 mm | N/A 36 mm |