COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02681719 N/A NTN NN30K Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3011KC1NAP4 N/A 55 mm N/A 90 mm N/A 26 mm
02722260 N/A NTN MA Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5226EX N/A 130 mm N/A 230 mm N/A 3.1250 in
04435842 N/A NTN MR Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR5306EL N/A 30 mm N/A 72 mm N/A 23 mm
00071228 N/A NTN N Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N315C3 N/A 75 mm N/A 160 mm N/A 37 mm
00070990 N/A NTN NU Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU310G1C3 N/A 50 mm N/A 110 mm N/A 27 mm
02288650 N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU220 N/A 100 mm N/A 180 mm N/A 34 mm
00140860 N/A NTN N Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N207 N/A 35 mm N/A 72 mm N/A 17 mm
01361169 N/A NTN NU Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU314EG1C3 N/A 70 mm N/A 150 mm N/A 35 mm
00072241 N/A NTN NN Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3014KC1NAP4 N/A 70 mm N/A 110 mm N/A 30 mm
02280826 N/A NTN MR Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1309EL N/A 45 mm N/A 100 mm N/A 25 mm
02288647 N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ2307 N/A 35 mm N/A 80 mm N/A 31 mm
02438466 N/A NTN MR Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1310EL N/A 50 mm N/A 110 mm N/A 27 mm
00141627 N/A NTN NU Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU216C3 N/A 80 mm N/A 140 mm N/A 26 mm
01447673 N/A NTN NU Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU320 N/A 100 mm N/A 215 mm N/A 47 mm
01447745 N/A NTN NU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU208 N/A 40 mm N/A 80 mm N/A 18 mm
02280820 N/A NTN MA Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1215EL N/A 75 mm N/A 130 mm N/A 25 mm
02288633 N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1308TM N/A 40 mm N/A 90 mm N/A 23 mm
03226524 N/A NTN N Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N228C3 N/A 140 mm N/A 250 mm N/A 42 mm
02165218 N/A NTN N Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N214 N/A 70 mm N/A 125 mm N/A 24 mm
02169404 N/A NTN NU Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU309C3 N/A 45 mm N/A 100 mm N/A 25 mm
02151577 N/A NTN MR Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1313EL N/A 65 mm N/A 140 mm N/A 33 mm
04351807 N/A NTN MU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1307DAV N/A 35 mm N/A 3.1510 in N/A 21 mm
02194237 N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MUS1307UM N/A 30 mm N/A 80 mm N/A 21 mm
02194241 N/A NTN MU Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MUS1308UM N/A 40 mm N/A 90 mm N/A 23 mm
02280793 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU226C3 N/A 130 mm N/A 230 mm N/A 40 mm
Unit of Measure
« 6 7 8 9 10 »