Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 02868879 | N/A Nidec 865 and 1720 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1720 rpm865 rpm | N/A Aluminum | N/A 184T | N/A 4 8 |
| 02899264 | N/A Nidec 870 and 1755 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1755 rpm870 rpm | N/A Aluminum | N/A 215T | N/A 4 8 |
| 02899268 | N/A Nidec 885 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1770 rpm885 rpm | N/A Aluminum | N/A 256T | N/A 4 8 |
| 02899278 | N/A Nidec 880 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1770 rpm880 rpm | N/A Aluminum | N/A 254T | N/A 4 8 |
| 02899281 | N/A Nidec 880 and 1760 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1760 rpm880 rpm | N/A Aluminum | N/A 284T | N/A 4 8 |
| 02899284 | N/A Nidec 865 and 1745 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1745 rpm865 rpm | N/A Steel | N/A 143T | N/A 4 8 |
| 02899287 | N/A Nidec 870 and 1740 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1740 rpm870 rpm | N/A Steel | N/A 145T | N/A 4 8 |
| 02899296 | N/A Nidec 880 and 1765 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1765 rpm880 rpm | N/A Aluminum | N/A 256T | N/A 4 8 |
| 02899299 | N/A Nidec 875 and 1755 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1755 rpm875 rpm | N/A Aluminum | N/A 286T | N/A 4 8 |
| 02899306 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1765 rpm | N/A Aluminum | N/A 286T | N/A 4 8 |
| 02899309 | N/A Nidec 860 and 1740 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1740 rpm860 rpm | N/A Steel | N/A 145T | N/A 4 8 |
| 02899313 | N/A Nidec 875 and 1735 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1735 rpm875 rpm | N/A Aluminum | N/A 182T | N/A 4 8 |
| 02899321 | N/A Nidec 860 and 1735 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1735 rpm860 rpm | N/A Steel | N/A 145T | N/A 4 8 |
| 02899325 | N/A Nidec 875 and 1750 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1750 rpm875 rpm | N/A Aluminum | N/A 182T | N/A 4 8 |
| 02899345 | N/A Nidec 860 and 1730 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1730 rpm860 rpm | N/A Aluminum | N/A 182T | N/A 4 8 |
| 02899366 | N/A Nidec 870 and 1750 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1750 rpm870 rpm | N/A Aluminum | N/A 184T | N/A 4 8 |
| 02899370 | N/A Nidec 880 and 1750 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1750 rpm880 rpm | N/A Aluminum | N/A 215T | N/A 4 8 |
| 02899384 | N/A Nidec 875 and 1765 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1765 rpm875 rpm | N/A Aluminum | N/A 213T | N/A 4 8 |
| 02899389 | N/A Nidec 885 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1770 rpm885 rpm | N/A Aluminum | N/A 254T | N/A 4 8 |
| 04385220 | N/A Nidec 1180 and 1775 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1180 rpm1775 rpm | N/A Aluminum | N/A 256T | N/A 4 6 |
| 04385222 | N/A Nidec 1180 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1180 rpm1770 rpm | N/A Aluminum | N/A 286T | N/A 4 6 |
| 04385223 | N/A Nidec 1165 and 1765 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1165 rpm1765 rpm | N/A Steel | N/A 145T | N/A 4 6 |
| 04385224 | N/A Nidec 1175 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1175 rpm1770 rpm | N/A Aluminum | N/A 184T | N/A 4 6 |
| 04385225 | N/A Nidec 1170 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1170 rpm1770 rpm | N/A Aluminum | N/A 182T | N/A 4 6 |
| 04385227 | N/A Nidec 1180 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor | N/A 1180 rpm1770 rpm | N/A Aluminum | N/A 213T | N/A 4 6 |