COMPANY HEADER
Print Back
Nidec Two Speed Motors
Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

02868879 N/A Nidec 865 and 1720 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1720 rpm865 rpm N/A Aluminum N/A 184T N/A 4 8
02899264 N/A Nidec 870 and 1755 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1755 rpm870 rpm N/A Aluminum N/A 215T N/A 4 8
02899268 N/A Nidec 885 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1770 rpm885 rpm N/A Aluminum N/A 256T N/A 4 8
02899278 N/A Nidec 880 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1770 rpm880 rpm N/A Aluminum N/A 254T N/A 4 8
02899281 N/A Nidec 880 and 1760 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1760 rpm880 rpm N/A Aluminum N/A 284T N/A 4 8
02899284 N/A Nidec 865 and 1745 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1745 rpm865 rpm N/A Steel N/A 143T N/A 4 8
02899287 N/A Nidec 870 and 1740 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1740 rpm870 rpm N/A Steel N/A 145T N/A 4 8
02899296 N/A Nidec 880 and 1765 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1765 rpm880 rpm N/A Aluminum N/A 256T N/A 4 8
02899299 N/A Nidec 875 and 1755 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1755 rpm875 rpm N/A Aluminum N/A 286T N/A 4 8
02899306 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1765 rpm N/A Aluminum N/A 286T N/A 4 8
02899309 N/A Nidec 860 and 1740 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1740 rpm860 rpm N/A Steel N/A 145T N/A 4 8
02899313 N/A Nidec 875 and 1735 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1735 rpm875 rpm N/A Aluminum N/A 182T N/A 4 8
02899321 N/A Nidec 860 and 1735 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1735 rpm860 rpm N/A Steel N/A 145T N/A 4 8
02899325 N/A Nidec 875 and 1750 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1750 rpm875 rpm N/A Aluminum N/A 182T N/A 4 8
02899345 N/A Nidec 860 and 1730 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1730 rpm860 rpm N/A Aluminum N/A 182T N/A 4 8
02899366 N/A Nidec 870 and 1750 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1750 rpm870 rpm N/A Aluminum N/A 184T N/A 4 8
02899370 N/A Nidec 880 and 1750 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1750 rpm880 rpm N/A Aluminum N/A 215T N/A 4 8
02899384 N/A Nidec 875 and 1765 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1765 rpm875 rpm N/A Aluminum N/A 213T N/A 4 8
02899389 N/A Nidec 885 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1770 rpm885 rpm N/A Aluminum N/A 254T N/A 4 8
04385220 N/A Nidec 1180 and 1775 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1180 rpm1775 rpm N/A Aluminum N/A 256T N/A 4 6
04385222 N/A Nidec 1180 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1180 rpm1770 rpm N/A Aluminum N/A 286T N/A 4 6
04385223 N/A Nidec 1165 and 1765 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1165 rpm1765 rpm N/A Steel N/A 145T N/A 4 6
04385224 N/A Nidec 1175 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1175 rpm1770 rpm N/A Aluminum N/A 184T N/A 4 6
04385225 N/A Nidec 1170 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1170 rpm1770 rpm N/A Aluminum N/A 182T N/A 4 6
04385227 N/A Nidec 1180 and 1770 Revolutions per Minute (rpm) Base Speed Two Speed Motor N/A 1180 rpm1770 rpm N/A Aluminum N/A 213T N/A 4 6
Unit of Measure
1 2