Item # |
Item Name |
Bushing Outside Diameter |
Inside Diameter |
Maximum Pressure |
Maximum V Value |
|---|---|---|---|---|---|
| 00094720 | N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1.12 in | N/A 1.0000 in | N/A 10000 psi | N/A 35 sfpm |
| 00094726 | N/A RBC® Fiberglide® 2.19 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 2.19 in | N/A 2.0000 in | N/A 10000 psi | N/A 35 sfpm |
| 00108269 | N/A RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.72 in | N/A 0.6250 in | N/A 10000 psi | N/A 35 sfpm |
| 00149474 | N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.47 in | N/A 0.3750 in | N/A 10000 psi | N/A 35 sfpm |
| 00149475 | N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.47 in | N/A 0.3750 in | N/A 10000 psi | N/A 35 sfpm |
| 00149476 | N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.47 in | N/A 0.3750 in | N/A 10000 psi | N/A 35 sfpm |
| 00149477 | N/A RBC® Fiberglide® 0.47 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.47 in | N/A 0.3750 in | N/A 10000 psi | N/A 35 sfpm |
| 00149482 | N/A RBC® Fiberglide® 0.59 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.59 in | N/A 0.5000 in | N/A 10000 psi | N/A 35 sfpm |
| 00149483 | N/A RBC® Fiberglide® 0.59 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.59 in | N/A 0.5000 in | N/A 10000 psi | N/A 35 sfpm |
| 00149484 | N/A RBC® Fiberglide® 0.59 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.59 in | N/A 0.5000 in | N/A 10000 psi | N/A 35 sfpm |
| 00149492 | N/A RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.72 in | N/A 0.6250 in | N/A 10000 psi | N/A 35 sfpm |
| 00149494 | N/A RBC® Fiberglide® 0.72 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.72 in | N/A 0.6250 in | N/A 10000 psi | N/A 35 sfpm |
| 00149497 | N/A RBC® Fiberglide® 0.87 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.87 in | N/A 0.7500 in | N/A 10000 psi | N/A 35 sfpm |
| 00149499 | N/A RBC® Fiberglide® 0.87 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.87 in | N/A 0.7500 in | N/A 10000 psi | N/A 35 sfpm |
| 00149500 | N/A RBC® Fiberglide® 0.87 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 0.87 in | N/A 0.7500 in | N/A 10000 psi | N/A 35 sfpm |
| 00149506 | N/A RBC® Fiberglide® 1 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1 in | N/A 0.8750 in | N/A 10000 psi | N/A 35 sfpm |
| 00149507 | N/A RBC® Fiberglide® 1 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1 in | N/A 0.8750 in | N/A 10000 psi | N/A 35 sfpm |
| 00149509 | N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1.12 in | N/A 1.0000 in | N/A 10000 psi | N/A 35 sfpm |
| 00149510 | N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1.12 in | N/A 1.0000 in | N/A 10000 psi | N/A 35 sfpm |
| 00149511 | N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1.12 in | N/A 1.0000 in | N/A 10000 psi | N/A 35 sfpm |
| 00149512 | N/A RBC® Fiberglide® 1.12 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1.12 in | N/A 1.0000 in | N/A 10000 psi | N/A 35 sfpm |
| 00149515 | N/A RBC® Fiberglide® 1.28 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1.28 in | N/A 1.1250 in | N/A 10000 psi | N/A 35 sfpm |
| 00149518 | N/A RBC® Fiberglide® 1.41 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1.41 in | N/A 1.2500 in | N/A 10000 psi | N/A 35 sfpm |
| 00149520 | N/A RBC® Fiberglide® 1.41 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1.41 in | N/A 1.2500 in | N/A 10000 psi | N/A 35 sfpm |
| 00149521 | N/A RBC® Fiberglide® 1.41 Inch (in) Bushing Outside Diameter Die and Mold Plain Bearing | N/A 1.41 in | N/A 1.2500 in | N/A 10000 psi | N/A 35 sfpm |