Item # |
Item Name |
Continuous Current |
Drive Input Phase |
Drive Input Alternating Current (AC) Voltage |
Drive Output Direct Current (DC) Voltage |
|---|---|---|---|---|---|
| 00533187 | N/A Bodine 2.3 Ampere (A) Continuous Direct Current (DC) Drive | N/A 2.3 A | N/A 1 pH | N/A 115 V | N/A 130 V |
| 00533777 | N/A Bodine 0.5 Ampere (A) Continuous Direct Current (DC) Drive | N/A 0.5 A | N/A 1 pH | N/A 115 V | N/A 130 V |
| 01782060 | N/A Bodine 1.25 Ampere (A) Continuous Direct Current (DC) Drive | N/A 1.25 A | N/A 1 pH | N/A 115 V | N/A 130 V |
| 01782062 | N/A Bodine 3.2 Ampere (A) Continuous Direct Current (DC) Drive | N/A 3.2 A | N/A 1 pH | N/A 115 V | N/A 130 V |
| 01782264 | N/A Bodine 2.1 Ampere (A) Continuous Direct Current (DC) Drive | N/A 2.1 A | N/A 1 pH | N/A 115 V230 V | N/A 180 V90 V |
| 01782266 | N/A Bodine 2.1 Ampere (A) Continuous Direct Current (DC) Drive | N/A 2.1 A | N/A 1 pH | N/A 115 V230 V | N/A 180 V90 V |
| 02084585 | N/A Bodine 1.25 Ampere (A) Continuous Direct Current (DC) Drive | N/A 1.25 A | N/A 1 pH | N/A 115 V | N/A 130 V |
| 02130464 | N/A Bodine 3.2 Ampere (A) Continuous Direct Current (DC) Drive | N/A 3.2 A | N/A 1 pH | N/A 115 V | N/A 130 V |
| 02241714 | N/A Bodine 1.25 Ampere (A) Continuous Direct Current (DC) Drive | N/A 1.25 A | N/A 1 pH | N/A 115 V | N/A 130 V |
| 02248078 | N/A Bodine 3.2 Ampere (A) Continuous Direct Current (DC) Drive | N/A 3.2 A | N/A 1 pH | N/A 115 V | N/A 130 V |
| 02677540 | N/A Bodine 2.1 Ampere (A) Continuous Direct Current (DC) Drive | N/A 2.1 A | N/A 1 pH | N/A 115 V | N/A 130 V |
| 07317348 | N/A Bodine 3.7 Ampere (A) Continuous Direct Current (DC) Drive | N/A 3.7 A | N/A 1 pH | N/A 115 V | N/A 130 V |