COMPANY HEADER
Print Back
Bodine 8.9 Revolutions Per Minute (RPM) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor (00533211)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Full Load Current

Full Load Torque

Gear Ratio

Input Power

01783075 N/A Bodine 42.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 22 in·lb N/A 60:1 N/A 1/17 hp
02059153 N/A Bodine 6.2 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.85 A N/A 380 in·lb N/A 280:1 N/A 1/6 hp
02704422 N/A Bodine 500.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 0.48 A N/A 5 in·lb N/A 5:1 N/A 1/17 hp
02927900 N/A Bodine 200.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 37 in·lb N/A 10:1 N/A 1/6 hp
02950522 N/A Bodine 6.2 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 200 in·lb N/A 280:1 N/A 1/4 hp
03559560 N/A Bodine 29.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 200 in·lb N/A 60:1 N/A 1/4 hp
03559561 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 290 in·lb N/A 120:1 N/A 1/4 hp
03657898 N/A Bodine 173.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 42 in·lb N/A 10:1 N/A 1/4 hp
03939796 N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 63 in·lb N/A 20:1 N/A 1/6 hp
04144861 N/A Bodine 67.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 75 in·lb N/A 30:1 N/A 1/6 hp
04219729 N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 77 in·lb N/A 40:1 N/A 1/6 hp
04290922 N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 16 in·lb N/A 20:1 N/A 1/17 hp
04297912 N/A Bodine 43.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 19 in·lb N/A 40:1 N/A 1/17 hp
04679369 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 5.50 A N/A 21 in·lb N/A 10:1 N/A 1/8 hp
04709144 N/A Bodine 14.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 375 in·lb N/A 120:1 N/A 1/4 hp
04773517 N/A Bodine 50.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 17.00 A N/A 98 in·lb N/A 20:1 N/A 7/16 hp
05357552 N/A Bodine 345.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 5 in·lb N/A 5:1 N/A 1/17 hp
05365009 N/A Bodine 4.2 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 147 in·lb N/A 600:1 N/A 1/17 hp
05533025 N/A Bodine 6.2 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 380 in·lb N/A 280:1 N/A 1/4 hp
05815953 N/A Bodine 9.1 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 375 in·lb N/A 190:1 N/A 1/4 hp
05838106 N/A Bodine 250.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 10 in·lb N/A 10:1 N/A 1/17 hp
05913872 N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 17.00 A N/A 80 in·lb N/A 10:1 N/A 7/16 hp
05935579 N/A Bodine 86.0 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 78 in·lb N/A 20:1 N/A 1/4 hp
06058194 N/A Bodine 8.3 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 2.60 A N/A 108 in·lb N/A 300:1 N/A 1/17 hp
06061748 N/A Bodine 9.1 Revolutions Per Minute (rpm) Output Speed Right Angle Brushed Direct Current (DC) Gearmotor N/A 1.40 A N/A 290 in·lb N/A 190:1 N/A 1/4 hp
Unit of Measure
 1 2 3 4 5 »