Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 01782700 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 37 in·lb | N/A 40:1 | N/A 1/8 hp |
| 01782701 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 11 in·lb | N/A 5:1 | N/A 1/8 hp |
| 01782716 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.60 A | N/A 74 in·lb | N/A 40:1 | N/A 1/5 hp |
| 01782718 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 22 in·lb | N/A 10:1 | N/A 1/8 hp |
| 01782720 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 2.00 A | N/A 75 in·lb | N/A 20:1 | N/A 1/4 hp |
| 01782721 | N/A Bodine 42.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 5.90 A | N/A 37 in·lb | N/A 60:1 | N/A 1/8 hp |
| 01782728 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 5.90 A | N/A 35 in·lb | N/A 20:1 | N/A 1/8 hp |
| 01782782 | N/A Bodine 42.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 37 in·lb | N/A 60:1 | N/A 1/8 hp |
| 01782783 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 35 in·lb | N/A 20:1 | N/A 1/8 hp |
| 01782784 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 22 in·lb | N/A 10:1 | N/A 1/8 hp |
| 01782798 | N/A Bodine 83.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.60 A | N/A 70 in·lb | N/A 30:1 | N/A 1/5 hp |
| 01782799 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.60 A | N/A 59 in·lb | N/A 20:1 | N/A 1/5 hp |
| 01782800 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.60 A | N/A 33 in·lb | N/A 10:1 | N/A 1/5 hp |
| 01782801 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.60 A | N/A 19 in·lb | N/A 5:1 | N/A 1/5 hp |
| 01782802 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 2.00 A | N/A 79 in·lb | N/A 40:1 | N/A 1/4 hp |
| 01782803 | N/A Bodine 83.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 2.00 A | N/A 75 in·lb | N/A 30:1 | N/A 1/4 hp |
| 01782804 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 2.00 A | N/A 75 in·lb | N/A 20:1 | N/A 1/4 hp |
| 01782805 | N/A Bodine 250.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 2.00 A | N/A 42 in·lb | N/A 10:1 | N/A 1/4 hp |
| 01782806 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 2.00 A | N/A 24 in·lb | N/A 5:1 | N/A 1/4 hp |
| 01782810 | N/A Bodine 42.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 37 in·lb | N/A 60:1 | N/A 1/8 hp |
| 01782811 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 37 in·lb | N/A 40:1 | N/A 1/8 hp |
| 01782812 | N/A Bodine 125.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 35 in·lb | N/A 20:1 | N/A 1/8 hp |
| 01782813 | N/A Bodine 500.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 1.00 A | N/A 11 in·lb | N/A 5:1 | N/A 1/8 hp |
| 01782836 | N/A Bodine 62.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 2.00 A | N/A 79 in·lb | N/A 40:1 | N/A 1/4 hp |
| 01782837 | N/A Bodine 83.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 2.00 A | N/A 75 in·lb | N/A 30:1 | N/A 1/4 hp |