Item # |
Item Name |
Full Load Current |
Full Load Torque |
Gear Ratio |
Input Power |
|---|---|---|---|---|---|
| 02995252 | N/A Bodine 20.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 5.90 A | N/A 22 in·lb | N/A 10:1 | N/A 1/8 hp |
| 03733118 | N/A Bodine 22.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 5.90 A | N/A 37 in·lb | N/A 40:1 | N/A 1/8 hp |
| 05043973 | N/A Bodine 4.2 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 0.48 A2.80 A | N/A 147 in·lb | N/A 600:1 | N/A 1/16 hp |
| 05887575 | N/A Bodine 10.0 Revolutions Per Minute (RPM) Output Speed Right Angle Brushless Direct Current (DC) Gearmotor | N/A 5.90 A | N/A 35 in·lb | N/A 20:1 | N/A 1/8 hp |