Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
|---|---|---|---|---|---|
| 00136236 | N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-1/2 in | N/A 4200 lbf | N/A 7400 rpm | N/A 5800 lbf |
| 00092683 | N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1/2 in | N/A 1550 lbf | N/A 22000 rpm | N/A 2030 lbf |
| 00093201 | N/A INA (Schaeffler) SCH Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 5/8 in | N/A 4300 lbf | N/A 17600 rpm | N/A 6300 lbf |
| 00127625 | N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 25 mm | N/A 5700 lbf | N/A 10000 rpm | N/A 10100 lbf |
| 00127592 | N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 20 mm | N/A 2850 lbf | N/A 12000 rpm | N/A 4500 lbf |
| 00127683 | N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 40 mm | N/A 3150 lbf | N/A 6500 rpm | N/A 5500 lbf |
| 00127542 | N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 15 mm | N/A 3000 lbf | N/A 16000 rpm | N/A 4400 lbf |
| 00092772 | N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 1-1/2 in | N/A 6800 lbf | N/A 7400 rpm | N/A 10900 lbf |
| 02291118 | N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 22 mm | N/A 2050 lbf | N/A 8000 rpm | N/A 3000 lbf |
| 00127561 | N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 16 mm | N/A 2950 lbf | N/A 15000 rpm | N/A 4350 lbf |
| 00137146 | N/A INA (Schaeffler) HF Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 10 mm | N/A | N/A 14000 rpm | N/A |
| 03070101 | N/A INA (Schaeffler) HFL Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 6 mm | N/A | N/A 23000 rpm | N/A |
| 00136875 | N/A INA (Schaeffler) BK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 12 mm | N/A 1110 lbf | N/A 20000 rpm | N/A 1390 lbf |
| 00127513 | N/A INA (Schaeffler) HK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 12 mm | N/A 1460 lbf | N/A 19000 rpm | N/A 1640 lbf |
| 00127523 | N/A INA (Schaeffler) HK Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 14 mm | N/A 1600 lbf | N/A 16000 rpm | N/A 1910 lbf |
| 00093666 | N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 5/8 in | N/A 1830 lbf | N/A 13000 rpm | N/A 2700 lbf |
| 00135980 | N/A INA (Schaeffler) HK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 8 mm | N/A 620 lbf | N/A 20000 rpm | N/A 590 lbf |
| 00135353 | N/A INA (Schaeffler) HK Series 55 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 55 mm | N/A 7100 lbf | N/A 4700 rpm | N/A 15100 lbf |
| 00136868 | N/A INA (Schaeffler) BK Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 10 mm | N/A 990 lbf | N/A 23000 rpm | N/A 1150 lbf |
| 00097039 | N/A INA (Schaeffler) HK Series 28 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 28 mm | N/A 3700 lbf | N/A 6000 rpm | N/A 6000 lbf |
| 02733065 | N/A INA (Schaeffler) SCE Series 2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 2.0000 in | N/A 4900 lbf | N/A 5500 rpm | N/A 7900 lbf |
| 00093210 | N/A INA (Schaeffler) SCH Series 11/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 11/16 in | N/A 3550 lbf | N/A 16000 rpm | N/A 5100 lbf |
| 00127465 | N/A INA (Schaeffler) HK Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 6 mm | N/A 640 lbf | N/A 35000 rpm | N/A 590 lbf |
| 00127482 | N/A INA (Schaeffler) HK Series 9 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 9 mm | N/A 1190 lbf | N/A 25000 rpm | N/A 1420 lbf |
| 00127470 | N/A INA (Schaeffler) HK Series 7 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | N/A 7 mm | N/A 700 lbf | N/A 31000 rpm | N/A 660 lbf |