COMPANY HEADER
Print Back
INA (Schaeffler) Drawn Cup Needle Roller Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

00136236 N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/2 in N/A 4200 lbf N/A 7400 rpm N/A 5800 lbf
00092683 N/A INA (Schaeffler) SCE Series 1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1/2 in N/A 1550 lbf N/A 22000 rpm N/A 2030 lbf
00093201 N/A INA (Schaeffler) SCH Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/8 in N/A 4300 lbf N/A 17600 rpm N/A 6300 lbf
00127625 N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 5700 lbf N/A 10000 rpm N/A 10100 lbf
00127592 N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 2850 lbf N/A 12000 rpm N/A 4500 lbf
00127683 N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 40 mm N/A 3150 lbf N/A 6500 rpm N/A 5500 lbf
00127542 N/A INA (Schaeffler) HK Series 15 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 15 mm N/A 3000 lbf N/A 16000 rpm N/A 4400 lbf
00092772 N/A INA (Schaeffler) SCE Series 1-1/2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/2 in N/A 6800 lbf N/A 7400 rpm N/A 10900 lbf
02291118 N/A INA (Schaeffler) HK Series 22 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 22 mm N/A 2050 lbf N/A 8000 rpm N/A 3000 lbf
00127561 N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 16 mm N/A 2950 lbf N/A 15000 rpm N/A 4350 lbf
00137146 N/A INA (Schaeffler) HF Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 10 mm N/A N/A 14000 rpm N/A
03070101 N/A INA (Schaeffler) HFL Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 6 mm N/A N/A 23000 rpm N/A
00136875 N/A INA (Schaeffler) BK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 12 mm N/A 1110 lbf N/A 20000 rpm N/A 1390 lbf
00127513 N/A INA (Schaeffler) HK Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 12 mm N/A 1460 lbf N/A 19000 rpm N/A 1640 lbf
00127523 N/A INA (Schaeffler) HK Series 14 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 14 mm N/A 1600 lbf N/A 16000 rpm N/A 1910 lbf
00093666 N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/8 in N/A 1830 lbf N/A 13000 rpm N/A 2700 lbf
00135980 N/A INA (Schaeffler) HK Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A 620 lbf N/A 20000 rpm N/A 590 lbf
00135353 N/A INA (Schaeffler) HK Series 55 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 55 mm N/A 7100 lbf N/A 4700 rpm N/A 15100 lbf
00136868 N/A INA (Schaeffler) BK Series 10 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 10 mm N/A 990 lbf N/A 23000 rpm N/A 1150 lbf
00097039 N/A INA (Schaeffler) HK Series 28 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 28 mm N/A 3700 lbf N/A 6000 rpm N/A 6000 lbf
02733065 N/A INA (Schaeffler) SCE Series 2 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 2.0000 in N/A 4900 lbf N/A 5500 rpm N/A 7900 lbf
00093210 N/A INA (Schaeffler) SCH Series 11/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 11/16 in N/A 3550 lbf N/A 16000 rpm N/A 5100 lbf
00127465 N/A INA (Schaeffler) HK Series 6 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 6 mm N/A 640 lbf N/A 35000 rpm N/A 590 lbf
00127482 N/A INA (Schaeffler) HK Series 9 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 9 mm N/A 1190 lbf N/A 25000 rpm N/A 1420 lbf
00127470 N/A INA (Schaeffler) HK Series 7 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 7 mm N/A 700 lbf N/A 31000 rpm N/A 660 lbf
Unit of Measure
« 6 7 8 9 10 »