COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01686107 N/A Precision Twist Drill® 4-3/16 Inch (in) Flute Length, 5-5/8 Inch (in) Overall Length, and 29/64 Inch (in) Size Jobber Length Drill Bit N/A 010929 N/A 4-3/16 in N/A 5-5/8 in N/A 29/64 in
01686089 N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and 21/64 Inch (in) Size Jobber Length Drill Bit N/A 010921 N/A 3-5/16 in N/A 4-5/8 in N/A 21/64 in
01686085 N/A Precision Twist Drill® 3-1/16 Inch (in) Flute Length, 4-3/8 Inch (in) Overall Length, and 19/64 Inch (in) Size Jobber Length Drill Bit N/A 010919 N/A 3-1/16 in N/A 4-3/8 in N/A 19/64 in
01686060 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit N/A 010908 N/A 1-5/8 in N/A 2-3/4 in N/A 1/8 in
01686080 N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and 17/64 Inch (in) Size Jobber Length Drill Bit N/A 010917 N/A 2-7/8 in N/A 4-1/8 in N/A 17/64 in
01686076 N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and 15/64 Inch (in) Size Jobber Length Drill Bit N/A 010915 N/A 2-5/8 in N/A 3-7/8 in N/A 15/64 in
01686109 N/A Precision Twist Drill® 4-5/16 Inch (in) Flute Length, 5-3/4 Inch (in) Overall Length, and 15/32 Inch (in) Size Jobber Length Drill Bit N/A 010930 N/A 4-5/16 in N/A 5-3/4 in N/A 15/32 in
01686078 N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and 1/4 Inch (in) Size Jobber Length Drill Bit N/A 010916 N/A 2-3/4 in N/A 4 in N/A 1/4 in
01686071 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit N/A 010913 N/A 2-7/16 in N/A 3-5/8 in N/A 13/64 in
01686100 N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and 13/32 Inch (in) Size Jobber Length Drill Bit N/A 010926 N/A 3-7/8 in N/A 5-1/4 in N/A 13/32 in
01686113 N/A Precision Twist Drill® 4-1/2 Inch (in) Flute Length, 6 Inch (in) Overall Length, and 1/2 Inch (in) Size Jobber Length Drill Bit N/A 010932 N/A 4-1/2 in N/A 6 in N/A 1/2 in
01686067 N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and 11/64 Inch (in) Size Jobber Length Drill Bit N/A 010911 N/A 2-1/8 in N/A 3-1/4 in N/A 11/64 in
01686051 N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and 1/16 Inch (in) Size Jobber Length Drill Bit N/A 010904 N/A 7/8 in N/A 1-7/8 in N/A 1/16 in
01686091 N/A Precision Twist Drill® 3-7/16 Inch (in) Flute Length, 4-3/4 Inch (in) Overall Length, and 11/32 Inch (in) Size Jobber Length Drill Bit N/A 010922 N/A 3-7/16 in N/A 4-3/4 in N/A 11/32 in
03246474 N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit N/A 022107 N/A 2-7/16 in N/A 3-5/8 in N/A #7
05056020 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #50 Size Jobber Length Drill Bit N/A 022150 N/A 1 in N/A 2 in N/A #50
04320972 N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #40 Size Jobber Length Drill Bit N/A 022140 N/A 1-3/8 in N/A 2-3/8 in N/A #40
04320970 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #30 Size Jobber Length Drill Bit N/A 022130 N/A 1-5/8 in N/A 2-3/4 in N/A #30
04320969 N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit N/A 022121 N/A 2-1/8 in N/A 3-1/4 in N/A #21
05056014 N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #11 Size Jobber Length Drill Bit N/A 022111 N/A 2-5/16 in N/A 3-1/2 in N/A #11
05056012 N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and C Size Jobber Length Drill Bit N/A 022203 N/A 2-3/4 in N/A 4 in N/A C
03246450 N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and 9/64 Inch (in) Size Jobber Length Drill Bit N/A 022009 N/A 1-3/4 in N/A 2-7/8 in N/A 9/64 in
03246459 N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and 9/32 Inch (in) Size Jobber Length Drill Bit N/A 022018 N/A 2-15/16 in N/A 4-1/4 in N/A 9/32 in
03246448 N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit N/A 022007 N/A 1-1/2 in N/A 2-5/8 in N/A 7/64 in
03246455 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and 7/32 Inch (in) Size Jobber Length Drill Bit N/A 022014 N/A 2-1/2 in N/A 3-3/4 in N/A 7/32 in
Unit of Measure
« 16 17 18 19 20 »