Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01688646 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #13 Size Jobber Length Drill Bit | N/A 018013 | N/A 2-5/16 in | N/A 3-1/2 in | N/A 0.185 in |
| 01688644 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #12 Size Jobber Length Drill Bit | N/A 018012 | N/A 2-5/16 in | N/A 3-1/2 in | N/A 0.189 in |
| 01688642 | N/A Precision Twist Drill® 2-5/16 Inch (in) Flute Length, 3-1/2 Inch (in) Overall Length, and #11 Size Jobber Length Drill Bit | N/A 018011 | N/A 2-5/16 in | N/A 3-1/2 in | N/A #11 |
| 01688639 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #10 Size Jobber Length Drill Bit | N/A 018010 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 0.1935 in |
| 01688617 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #1 Size Jobber Length Drill Bit | N/A 018001 | N/A 2-5/8 in | N/A 3-7/8 in | N/A 0.228 in |
| 01689665 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #76 Size Jobber Length Drill Bit | N/A 018576 | N/A 3/16 in | N/A 7/8 in | N/A #76 |
| 01689622 | N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and #57 Size Jobber Length Drill Bit | N/A 018557 | N/A 3/4 in | N/A 1-3/4 in | N/A #57 |
| 01689613 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #53 Size Jobber Length Drill Bit | N/A 018553 | N/A 7/8 in | N/A 1-7/8 in | N/A #53 |
| 01689579 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #38 Size Jobber Length Drill Bit | N/A 018538 | N/A 1-7/16 in | N/A 2-1/2 in | N/A #38 |
| 01689562 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #31 Size Jobber Length Drill Bit | N/A 018531 | N/A 1-5/8 in | N/A 2-3/4 in | N/A #31 |
| 01689558 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit | N/A 018529 | N/A 1-3/4 in | N/A 2-7/8 in | N/A #29 |
| 01689544 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and #23 Size Jobber Length Drill Bit | N/A 018523 | N/A 2 in | N/A 3-1/8 in | N/A 0.154 in |
| 01689539 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #21 Size Jobber Length Drill Bit | N/A 018521 | N/A 2-1/8 in | N/A 3-1/4 in | N/A 0.159 in |
| 01689537 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and #20 Size Jobber Length Drill Bit | N/A 018520 | N/A 2-1/8 in | N/A 3-1/4 in | N/A #20 |
| 01689145 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit | N/A 018307 | N/A 2-7/16 in | N/A 3-5/8 in | N/A 0.201 in |
| 01689267 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #60 Size Jobber Length Drill Bit | N/A 018360 | N/A 11/16 in | N/A 1-5/8 in | N/A 0.04 in |