COMPANY HEADER
Print Back
Emerson TopWorx Leverless Dry Contact Proximity Sensors
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Body Style

Contact Form

Alternating Current (AC) Voltage Rating

Direct Current (DC) Voltage

07252706 N/A Emerson TopWorx 71 Series 0.040 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252760 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669141 N/A Emerson TopWorx 74 Series 0.070 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07253773 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07253747 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252772 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252780 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252773 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07254043 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
08669142 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669143 N/A Emerson TopWorx 71 Series 0.040 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07253919 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A N/A
07252277 N/A Emerson TopWorx 21 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
07252775 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669144 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252717 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252759 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252730 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669145 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
08669146 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07254050 N/A Emerson TopWorx 81 Series 0.250 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Double Pole Double Throw (DPDT) N/A N/A
08669147 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V N/A 24 V
07252736 N/A Emerson TopWorx 73 Series 0.100 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Single Pole Double Throw (SPDT) N/A 120 V240 V N/A 24 V48 V
07252417 N/A Emerson TopWorx 21 Series 0.375 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Square N/A Single Pole Double Throw (SPDT) N/A 120 V240 V480 V N/A 24 V48 V120 V
07253798 N/A Emerson TopWorx 70 Series 0.090 Inch (in) Ferrous Sensing Range Leverless Dry Contact Proximity Sensor N/A Round N/A Double Pole Double Throw (DPDT) N/A 120 V N/A 24 V
Unit of Measure
 1 2 3 4 5 »