Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
|---|---|---|---|---|---|
| 03735554 | N/A NTN 73 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7305 | N/A 25 mm | N/A Open | N/A 62 mm |
| 00146186 | N/A NTN 78 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7812CG/GNP4 | N/A 60 mm | N/A Open | N/A 78 mm |
| 03735547 | N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7205 | N/A 25 mm | N/A Open | N/A 52 mm |
| 03655842 | N/A NTN BST Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A BST25X62-1BP4 | N/A 25 mm | N/A Open | N/A 62 mm |
| 02288670 | N/A NTN 73B Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7303BG | N/A 17 mm | N/A Open | N/A 47 mm |
| 00058803 | N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7005 | N/A 25 mm | N/A Open | N/A 47 mm |
| 00061069 | N/A NTN 73B Series 140 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7328BG | N/A 140 mm | N/A Open | N/A 300 mm |
| 00060112 | N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7304B | N/A 20 mm | N/A Open | N/A 52 mm |
| 00061295 | N/A NTN 74B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7412BG | N/A 60 mm | N/A Open | N/A 150 mm |
| 00060152 | N/A NTN 73B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7304BL1G | N/A 20 mm | N/A Open | N/A 52 mm |
| 03508897 | N/A NTN 72 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7203 | N/A 17 mm | N/A Open | N/A 40 mm |
| 00060167 | N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7305B | N/A 25 mm | N/A Open | N/A 62 mm |
| 00060296 | N/A NTN 73B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7307BL1G | N/A 35 mm | N/A Open | N/A 80 mm |
| 00060855 | N/A NTN 73B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7318BG | N/A 90 mm | N/A Open | N/A 190 mm |
| 00060947 | N/A NTN 73B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7320BL1G | N/A 100 mm | N/A Open | N/A 215 mm |
| 00059291 | N/A NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7207BG | N/A 35 mm | N/A Open | N/A 72 mm |
| 00060623 | N/A NTN 73B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7313BG | N/A 65 mm | N/A Open | N/A 140 mm |
| 00060194 | N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7305BG | N/A 25 mm | N/A Open | N/A 62 mm |
| 00059393 | N/A NTN 72B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7209BL1G | N/A 45 mm | N/A Open | N/A 85 mm |
| 00059885 | N/A NTN 72B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7220BL1G | N/A 100 mm | N/A Open | N/A 180 mm |
| 00059414 | N/A NTN 72B Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7210B | N/A 50 mm | N/A Open | N/A 90 mm |
| 00059744 | N/A NTN 72B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7217B | N/A 85 mm | N/A Open | N/A 150 mm |
| 03735545 | N/A NTN 72 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7202 | N/A 15 mm | N/A Open | N/A 35 mm |
| 00059513 | N/A NTN 72B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7212B | N/A 60 mm | N/A Open | N/A 110 mm |
| 00061336 | N/A NTN 74B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7414BG | N/A 70 mm | N/A Open | N/A 180 mm |