Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
|---|---|---|---|---|---|
| 00061199 | N/A NTN 74B Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7408BG | N/A 40 mm | N/A Open | N/A 110 mm |
| 00061383 | N/A NTN 74B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7417BG | N/A 85 mm | N/A Open | N/A 210 mm |
| 00055760 | N/A NTN 78 Series 50 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7810CG/GNP4 | N/A 50 mm | N/A Open | N/A 65 mm |
| 00060613 | N/A NTN 73B Series 65 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7313BL1G | N/A 65 mm | N/A Open | N/A 140 mm |
| 04417569 | N/A NTN BST Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A BST45X100-1BP4 | N/A 45 mm | N/A Open | N/A 100 mm |
| 00059164 | N/A NTN 72B Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7203BG | N/A 17 mm | N/A Open | N/A 40 mm |
| 00059677 | N/A NTN 72B Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7215BG | N/A 75 mm | N/A Open | N/A 130 mm |
| 00060395 | N/A NTN 73B Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7309BG | N/A 45 mm | N/A Open | N/A 100 mm |
| 03783540 | N/A NTN 79 Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7906CG/GNP4 | N/A 30 mm | N/A Open | N/A 47 mm |
| 02879285 | N/A NTN BST Series 45 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A BST45X75-1BP4 | N/A 45 mm | N/A Open | N/A 75 mm |
| 04683920 | N/A NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7207BGC3 | N/A 35 mm | N/A Open | N/A 72 mm |
| 02280810 | N/A NTN 70 Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7008 | N/A 40 mm | N/A Open | N/A 68 mm |
| 02247758 | N/A NTN 73B Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7306BGC3 | N/A 30 mm | N/A Open | N/A 72 mm |
| 02282254 | N/A NTN 72B Series 100 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7220BGC3 | N/A 100 mm | N/A Open | N/A 180 mm |
| 00060810 | N/A NTN 73B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7317BG | N/A 85 mm | N/A Open | N/A 180 mm |
| 03735546 | N/A NTN 72 Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7204 | N/A 20 mm | N/A Open | N/A 47 mm |
| 00060465 | N/A NTN 73B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7311BL1G | N/A 55 mm | N/A Open | N/A 120 mm |
| 04548133 | N/A NTN 72C Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7207CP4 | N/A 35 mm | N/A Open | N/A 72 mm |
| 00059949 | N/A NTN 72B Series 120 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7224BG | N/A 120 mm | N/A Open | N/A 215 mm |
| 00060885 | N/A NTN 73B Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7319BG | N/A 95 mm | N/A Open | N/A 200 mm |
| 00061396 | N/A NTN 74B Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7418BG | N/A 90 mm | N/A Open | N/A 225 mm |
| 02282252 | N/A NTN 72C Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7215CG/GNP4 | N/A 75 mm | N/A Open | N/A 130 mm |
| 00059499 | N/A NTN 72B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7211BL1G | N/A 55 mm | N/A Open | N/A 100 mm |
| 02704016 | N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A BST40X72-1BP4 | N/A 40 mm | N/A Open | N/A 72 mm |
| 00130170 | N/A NTN 72B Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7204B | N/A 20 mm | N/A Open | N/A 47 mm |