Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Closure Type |
Outside Diameter |
|---|---|---|---|---|---|
| 07242658 | N/A NTN 73 Series 170 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7334BG | N/A 170 mm | N/A Open | N/A 360 mm |
| 07316958 | N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A BST40X90-1BDBTP4 | N/A 40 mm | N/A Open | N/A 90 mm |
| 01511028 | N/A NTN 72 Series 160 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7232BG | N/A 160 mm | N/A Open | N/A 290 mm |
| 06836567 | N/A NTN 52 Series 95 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 5219 | N/A 95 mm | N/A Open | N/A 170 mm |
| 00113642 | N/A NTN 70 Series 75 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7015CVDUJ74 | N/A 75 mm | N/A Open | N/A 115 mm |
| 00113694 | N/A NTN 70 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7017CVDUJ74 | N/A 85 mm | N/A Open | N/A 130 mm |
| 00113710 | N/A NTN 70 Series 90 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7018CVDUJ74 | N/A 90 mm | N/A Open | N/A 140 mm |
| 00113765 | N/A NTN 70 Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7022CVDUJ74 | N/A 110 mm | N/A Open | N/A 170 mm |
| 00113816 | N/A NTN 70 Series 150 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A 7030CVDUJ74 | N/A 150 mm | N/A Open | N/A 225 mm |
| 00141194 | N/A NTN BST Series 30 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A BST30X62-1BDTFTP4 | N/A 30 mm | N/A Open | N/A 62 mm |
| 05817307 | N/A NTN BST Series 40 Millimeter (mm) Bore Diameter Angular Contact Bearing | N/A BST40X90-1BDTFTP4 | N/A 40 mm | N/A Open | N/A 90 mm |