COMPANY HEADER
Print Back
NTN Angular Contact Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Closure Type

Outside Diameter

00061006 N/A NTN 73B Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7322BL1G N/A 110 mm N/A Open N/A 240 mm
00059279 N/A NTN 72B Series 35 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7207BL1G N/A 35 mm N/A Open N/A 72 mm
02353211 N/A NTN 72B Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7203BL1G N/A 17 mm N/A Open N/A 40 mm
03180718 N/A NTN BST Series 20 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A BST20X47-1BP4 N/A 20 mm N/A Open N/A 47 mm
04544629 N/A NTN 70 Series 15 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7002 N/A 15 mm N/A Open N/A 32 mm
00060974 N/A NTN 73B Series 105 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7321BL1G N/A 105 mm N/A Open N/A 225 mm
00059716 N/A NTN 72B Series 80 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7216BG N/A 80 mm N/A Open N/A 140 mm
00060187 N/A NTN 73B Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7305BL1G N/A 25 mm N/A Open N/A 62 mm
00059528 N/A NTN 72B Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7212BG N/A 60 mm N/A Open N/A 110 mm
04872876 N/A NTN HSB0C Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A HSB014CT1G/GNP4 N/A 70 mm N/A Open N/A 110 mm
00059930 N/A NTN 72B Series 110 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7222BL1G N/A 110 mm N/A Open N/A 200 mm
00059759 N/A NTN 72B Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7217BG N/A 85 mm N/A Open N/A 150 mm
02951164 N/A NTN 72B Series 140 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7228BG N/A 140 mm N/A Open N/A 250 mm
03735558 N/A NTN 73 Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7314 N/A 70 mm N/A Open N/A 150 mm
00059600 N/A NTN 72B Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7214B N/A 70 mm N/A Open N/A 125 mm
00059488 N/A NTN 72B Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7211BG N/A 55 mm N/A Open N/A 100 mm
04798650 N/A NTN 70 Series 10 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7000CG/GNP4 N/A 10 mm N/A Open N/A 26 mm
05053373 N/A NTN 70 Series 12 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7001 N/A 12 mm N/A Open N/A 28 mm
06246111 N/A NTN 70 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7003L1 N/A 17 mm N/A Open N/A 35 mm
00116918 N/A NTN 70 Series 17 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7003P6 N/A 17 mm N/A Open N/A 35 mm
04837713 N/A NTN 70 Series 25 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7005L1 N/A 25 mm N/A Open N/A 47 mm
02282248 N/A NTN 70 Series 55 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7011CG/GNP4 N/A 55 mm N/A Open N/A 90 mm
00051014 N/A NTN 70 Series 60 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7012 N/A 60 mm N/A Open N/A 95 mm
05853187 N/A NTN 70 Series 70 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7014 N/A 70 mm N/A Open N/A 110 mm
03735660 N/A NTN 70 Series 85 Millimeter (mm) Bore Diameter Angular Contact Bearing N/A 7017 N/A 85 mm N/A Open N/A 130 mm
Unit of Measure
« 6 7 8 9 10 »