Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 06069162 | N/A NTN 70C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7006CDB/GNP5 | N/A 30 mm | N/A 1 mm | N/A 55 mm |
| 05861001 | N/A NTN 70 Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7006DB/GNP5 | N/A 30 mm | N/A 1 mm | N/A 55 mm |
| 02755975 | N/A NTN 70C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7007CGD2/GLP4 | N/A 35 mm | N/A 1 mm | N/A 62 mm |
| 05903835 | N/A NTN 70C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7010CDB/GNP5 | N/A 50 mm | N/A 1 mm | N/A 80 mm |
| 02116011 | N/A NTN 70C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7010CGD2/GNP4 | N/A 50 mm | N/A 1 mm | N/A 80 mm |
| 01478925 | N/A NTN 70 Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7010DB | N/A 50 mm | N/A 1 mm | N/A 80 mm |
| 03412351 | N/A NTN 70C Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7011CDB/GNP5 | N/A 55 mm | N/A 1.1 mm | N/A 90 mm |
| 05797595 | N/A NTN 70 Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7011DB/GNP4 | N/A 55 mm | N/A 1.1 mm | N/A 90 mm |
| 03721086 | N/A NTN 70C Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7012CGD2/GNP4 | N/A 60 mm | N/A 1.1 mm | N/A 95 mm |
| 00113547 | N/A NTN 70 Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7012GD2/GNP4 | N/A 60 mm | N/A 1.1 mm | N/A 95 mm |
| 02094205 | N/A NTN 70C Series 65 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7013CGD2/GNP4 | N/A 65 mm | N/A 1.1 mm | N/A 100 mm |
| 04510623 | N/A NTN 70C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7014CDB/GNP4 | N/A 70 mm | N/A 1.1 mm | N/A 110 mm |
| 03412350 | N/A NTN 70C Series 70 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7014CDB/GNP5 | N/A 70 mm | N/A 1.1 mm | N/A 110 mm |
| 02989081 | N/A NTN 70C Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7015CDB/GNP4 | N/A 75 mm | N/A 1.1 mm | N/A 115 mm |
| 04002406 | N/A NTN 70C Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7016CDB/GNP5 | N/A 80 mm | N/A 1.1 mm | N/A 125 mm |
| 04548130 | N/A NTN 70 Series 80 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7016DB/GNP5 | N/A 80 mm | N/A 1.1 mm | N/A 125 mm |
| 04640390 | N/A NTN 70C Series 90 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7018CDB/GNP5 | N/A 90 mm | N/A 1.5 mm | N/A 140 mm |
| 05346253 | N/A NTN 70C Series 100 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7020CDB/GNP4 | N/A 100 mm | N/A 1.5 mm | N/A 150 mm |
| 05346255 | N/A NTN 70C Series 100 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7020CGD2/GNP4 | N/A 100 mm | N/A 1.5 mm | N/A 150 mm |
| 06026057 | N/A NTN 70C Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7024CDB/GNP4 | N/A 120 mm | N/A 2 mm | N/A 180 mm |
| 00113778 | N/A NTN 70C Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7024CT1GD2/GNP4 | N/A 120 mm | N/A 2 mm | N/A 180 mm |
| 01478926 | N/A NTN 72C Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7202CDB/GNP5 | N/A 15 mm | N/A 0.6 mm | N/A 35 mm |
| 00114094 | N/A NTN 72C Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7202CT1GD2/GNP4 | N/A 15 mm | N/A 0.6 mm | N/A 35 mm |
| 06246219 | N/A NTN 72 Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7202DB | N/A 15 mm | N/A 0.6 mm | N/A 35 mm |
| 05914489 | N/A NTN 72C Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | N/A 7203CDB/GNP4 | N/A 17 mm | N/A 0.6 mm | N/A 40 mm |