COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
1 2 3 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00318718 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
00339427 N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Nipple N/A 1/4 in N/A 1/4-19 N/A 3/8 in N/A 9/16-18
00327280 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Nipple N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
00316460 N/A Brennan 1 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Nipple N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 3/4-14
01541458 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A 7/16-20
00327302 N/A Brennan 2 in Male Pipe Rigid x 2 in Male Pipe Rigid End Style Nipple N/A 2 in N/A 2-11-1/2 N/A 2 in N/A 2-11-1/2
00325126 N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Nipple N/A 1/4 in N/A 1/4-19 N/A 1/4 in N/A 7/16-20
00316905 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Nipple N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A 3/4-16
00325140 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-19
00327258 N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Nipple N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-11-1/2
00313752 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Nipple N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
00325128 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Nipple N/A 3/8 in N/A 3/8-19 N/A 3/8 in N/A 9/16-18
00325142 N/A Brennan 1/2 Inch (in) Male British Standard Pipe Parallel x 1/2 Inch (in) Male Pipe Rigid End Style Nipple N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
01627297 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Nipple N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00327292 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Nipple N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-1/2-11-1/2
00327272 N/A Brennan 1 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Nipple N/A 1 in N/A 1-11-1/2 N/A 1-1/4 in N/A 1-1/4-11-1/2
01499959 N/A Brennan 1 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Nipple N/A 1 in N/A 1-11-1/2 N/A 1/2 in N/A 1/2-14
00327159 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Nipple N/A 3/8 in N/A 3/8-18 N/A 1/8 in N/A 1/8-27
00339430 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/4 in N/A 7/16-20 N/A 3/8 in N/A 3/8-19
02481717 N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-28
02481718 N/A Brennan 1/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 1/4-19
02481719 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-28
00325138 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-19
02481720 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 3/8-19
02481721 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Nipple N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 1/2-14
Unit of Measure
1 2 3