COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 31 32 33 34 35 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

04169893 N/A Brennan Male Flat Face O-Ring x Male Metric End Style Straight Adapter N/A N/A N/A N/A
04169808 N/A Brennan Male Flat Face O-Ring x Male Metric End Style Straight Adapter N/A N/A N/A N/A
04172683 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 12 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 12 mm N/A M12 x 1.5
03370533 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 14 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 14 mm N/A M14 x 1.5
03195028 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 16 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 16 mm N/A M16 x 1.5
04169894 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 18 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 18 mm N/A M18 x 1.5
05825378 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 14 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 14 mm N/A M14 x 1.5
04235398 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 18 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 18 mm N/A M18 x 1.5
04169895 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 22 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 22 mm N/A M22 x 1.5
04169896 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 26 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 26 mm N/A M26 x 1.5
05405518 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 27 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 27 mm N/A M27 x 2.0
05169989 N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 22 Millimeter (mm) Male Metric End Style Straight Adapter N/A 5/8 in N/A 1-14 N/A 22 mm N/A M22 x 1.5
05251754 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 22 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 22 mm N/A M22 x 1.5
04809911 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 27 Millimeter (mm) Male Metric End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 27 mm N/A M27 x 2.0
05577876 N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 33 Millimeter (mm) Male Metric End Style Straight Adapter N/A 1 in N/A 1-7/16-12 N/A 33 mm N/A M33 x 2.0
03227765 N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Stand Pipe End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
03227766 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Stand Pipe End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A
02625686 N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A 7/16-20
02480393 N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/4 in N/A N/A 1/4 in N/A 7/16-20
02229394 N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 9/16-18
02480394 N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A 9/16-18
02197973 N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 3/4-16
02480395 N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1/2 in N/A N/A 1/2 in N/A 3/4-16
02480396 N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 3/4 in N/A N/A 3/4 in N/A 1-1/16-12
02229398 N/A Brennan 1 Inch (in) Flareless Bite-Type x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter N/A 1 in N/A N/A 1 in N/A 1-5/16-12
Unit of Measure
« 31 32 33 34 35