Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 04169893 | N/A Brennan Male Flat Face O-Ring x Male Metric End Style Straight Adapter | N/A | N/A | N/A | N/A |
| 04169808 | N/A Brennan Male Flat Face O-Ring x Male Metric End Style Straight Adapter | N/A | N/A | N/A | N/A |
| 04172683 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 12 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 11/16-16 | N/A 12 mm | N/A M12 x 1.5 |
| 03370533 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 14 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 11/16-16 | N/A 14 mm | N/A M14 x 1.5 |
| 03195028 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 16 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 11/16-16 | N/A 16 mm | N/A M16 x 1.5 |
| 04169894 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 18 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 11/16-16 | N/A 18 mm | N/A M18 x 1.5 |
| 05825378 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 14 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 13/16-16 | N/A 14 mm | N/A M14 x 1.5 |
| 04235398 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 18 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 13/16-16 | N/A 18 mm | N/A M18 x 1.5 |
| 04169895 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 22 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 13/16-16 | N/A 22 mm | N/A M22 x 1.5 |
| 04169896 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 26 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 13/16-16 | N/A 26 mm | N/A M26 x 1.5 |
| 05405518 | N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 27 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/2 in | N/A 13/16-16 | N/A 27 mm | N/A M27 x 2.0 |
| 05169989 | N/A Brennan 5/8 Inch (in) Male Flat Face O-Ring x 22 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 5/8 in | N/A 1-14 | N/A 22 mm | N/A M22 x 1.5 |
| 05251754 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 22 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/4 in | N/A 1-3/16-12 | N/A 22 mm | N/A M22 x 1.5 |
| 04809911 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 27 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/4 in | N/A 1-3/16-12 | N/A 27 mm | N/A M27 x 2.0 |
| 05577876 | N/A Brennan 1 Inch (in) Male Flat Face O-Ring x 33 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1 in | N/A 1-7/16-12 | N/A 33 mm | N/A M33 x 2.0 |
| 03227765 | N/A Brennan 3/8 Inch (in) Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Stand Pipe End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 9/16-18 |
| 03227766 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Stand Pipe End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A |
| 02625686 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A 7/16-20 |
| 02480393 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A 7/16-20 |
| 02229394 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 9/16-18 |
| 02480394 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 9/16-18 |
| 02197973 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 3/4-16 |
| 02480395 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 3/4-16 |
| 02480396 | N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A 1-1/16-12 |
| 02229398 | N/A Brennan 1 Inch (in) Flareless Bite-Type x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1 in | N/A | N/A 1 in | N/A 1-5/16-12 |