COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander (00316474)
Unit of Measure
1 2 3 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00316474 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-18
00316478 N/A Brennan 1 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 3/4-14
00326100 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 1/2-14
00338375 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
01363215 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 3/8-18
00326105 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
00316482 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1 in N/A 1-11-1/2
00326110 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
00316848 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 1/4-18
01981615 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
00316470 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 1/4-18
02376271 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/16 in Male Pipe Rigid End Style Straight Expander N/A 1/8 in N/A 1/8-27 N/A 1/16 in N/A 1/16-27
00316466 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-27
00338369 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00467730 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 1/8 in N/A 1/8-27
02065549 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 1/8 in N/A 1/8-27
01541488 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 1/4-18
01812311 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/4 in N/A 3/4-14 N/A 1/4 in N/A 1/4-18
02229212 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/8 in N/A 1/8-27 N/A 3/8 in N/A 3/8-18
00338372 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
00358916 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/4 in N/A 3/4-14 N/A 3/8 in N/A 3/8-18
00326098 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 1/2-14
00328116 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1 in N/A 1-11-1/2 N/A 1/2 in N/A 1/2-14
00326103 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/4 in N/A 1/4-18 N/A 3/4 in N/A 3/4-14
01627269 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 3/4 in N/A 3/4-14
Unit of Measure
1 2 3